1

Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen
Part Number CLM-1-SSC-BO
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A (mm) B (mm) C (mm) D DIA (mm) E (mm) Measurement
1 CLM-1-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-1-SSC-BO Steel Black Oxide M6 3mm .59 3/16 9/32 Metric
2 CLM-1-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-1-SSC-BO Without Thread Steel Black Oxide M6 3mm .59 3/16 9/32 Metric
3 CLM-2-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-2-SSC-BO Steel Black Oxide M6 3mm .79 3/16 9/32 Metric
4 CLM-2-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-2-SSC-BO Without Thread Steel Black Oxide M6 3mm .79 3/16 9/32 Metric
5 CLM-3-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-3-SSC-BO Steel Black Oxide M6 3mm .98 3/16 9/32 Metric
6 CLM-3-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-3-SSC-BO Without Thread Steel Black Oxide M6 3mm .98 3/16 9/32 Metric
7 CLM-4-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-4-SSC-BO Steel Black Oxide M6 3mm 1.57 3/16 9/32 Metric
8 CLM-4-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-4-SSC-BO Without Thread Steel Black Oxide M6 3mm 1.57 3/16 9/32 Metric
9 CLM-5-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-5-SSC-BO Steel Black Oxide M8 4mm .79 1/4 11/32 Metric
10 CLM-5-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-5-SSC-BO Without Thread Steel Black Oxide M8 4mm .79 1/4 11/32 Metric
11 CLM-6-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-6-SSC-BO Steel Black Oxide M8 4mm .98 1/4 11/32 Metric
12 CLM-6-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-6-SSC-BO Without Thread Steel Black Oxide M8 4mm .98 1/4 11/32 Metric
13 CLM-7-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-7-SSC-BO Steel Black Oxide M8 4mm 1.57 1/4 11/32 Metric
14 CLM-7-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-7-SSC-BO Without Thread Steel Black Oxide M8 4mm 1.57 1/4 11/32 Metric
15 CLM-8-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-8-SSC-BO Steel Black Oxide M8 4mm 1.97 1/4 11/32 Metric
16 CLM-8-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-8-SSC-BO Without Thread Steel Black Oxide M8 4mm 1.97 1/4 11/32 Metric
17 CLM-9-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-9-SSC-BO Steel Black Oxide M10 5mm .79 19/64 3/8 Metric
18 CLM-9-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-9-SSC-BO Without Thread Steel Black Oxide M10 5mm .79 19/64 3/8 Metric
19 CLM-10-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-10-SSC-BO Steel Black Oxide M10 5mm .98 19/64 3/8 Metric
20 CLM-10-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-10-SSC-BO Without Thread Steel Black Oxide M10 5mm .98 19/64 3/8 Metric
21 CLM-11-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-11-SSC-BO Steel Black Oxide M10 5mm 1.57 19/64 3/8 Metric
22 CLM-11-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-11-SSC-BO Without Thread Steel Black Oxide M10 5mm 1.57 19/64 3/8 Metric
23 CLM-12-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12-SSC-BO Steel Black Oxide M10 5mm 1.97 19/64 3/8 Metric
24 CLM-12-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12-SSC-BO Without Thread Steel Black Oxide M10 5mm 1.97 19/64 3/8 Metric
25 CLM-13-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-13-SSC-BO Steel Black Oxide M10 5mm 2.95 19/64 3/8 Metric
26 CLM-13-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-13-SSC-BO Without Thread Steel Black Oxide M10 5mm 2.95 19/64 3/8 Metric
27 CLM-14-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-14-SSC-BO Steel Black Oxide M12 6mm 1.57 13/32 15/32 Metric
28 CLM-14-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-14-SSC-BO Without Thread Steel Black Oxide M12 6mm 1.57 13/32 15/32 Metric
29 CLM-15-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-15-SSC-BO Steel Black Oxide M12 6mm 1.97 13/32 15/32 Metric
30 CLM-15-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-15-SSC-BO Without Thread Steel Black Oxide M12 6mm 1.97 13/32 15/32 Metric
31 CLM-16-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-16-SSC-BO Steel Black Oxide M12 6mm 2.95 13/32 15/32 Metric
32 CLM-16-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-16-SSC-BO Without Thread Steel Black Oxide M12 6mm 2.95 13/32 15/32 Metric
33 CLM-17-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-17-SSC-BO Steel Black Oxide M12 6mm 3.94 13/32 15/32 Metric
34 CLM-17-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-17-SSC-BO Without Thread Steel Black Oxide M12 6mm 3.94 13/32 15/32 Metric
35 CLM-18-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-18-SSC-BO Steel Black Oxide M16 8mm 1.97 1/2 5/8 Metric
36 CLM-18-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-18-SSC-BO Without Thread Steel Black Oxide M16 8mm 1.97 1/2 5/8 Metric
37 CLM-19-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-19-SSC-BO Steel Black Oxide M16 8mm 2.95 1/2 5/8 Metric
38 CLM-19-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-19-SSC-BO Without Thread Steel Black Oxide M16 8mm 2.95 1/2 5/8 Metric
39 CLM-20-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-20-SSC-BO Steel Black Oxide M16 8mm 3.94 1/2 5/8 Metric
40 CLM-20-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-20-SSC-BO Without Thread Steel Black Oxide M16 8mm 3.94 1/2 5/8 Metric
41 CLM-21-SSC-BO Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-21-SSC-BO Steel Black Oxide M16 8mm 4.92 1/2 5/8 Metric
42 CLM-21-SSC-BO-NOTHREAD Swivel Screw Clamps (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-21-SSC-BO Without Thread Steel Black Oxide M16 8mm 4.92 1/2 5/8 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A (mm)
B (mm)
C (mm)
D DIA (mm)
E (mm)
Measurement
Product Description

High-quality clamping screw that accepts a wide assortment of swivel feet. The swivel screws shown here include the Type A small foot, which is optionally available in Delrin(r). Socket head allows applying strong clamping force using a hex wrench. Available in zinc-plated steel with thread sizes from 1/4-20 to 5/8-11. Available in black-oxide-finish steel with thread sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric). Available in stainless steel with thread sizes from 1/4-20 to 1/2-13. Choice of several lengths in each thread size. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane