1

Swivel Screw Clamps (Small Foot), Stainless Steel, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen
Part Number CL-2-SSC-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A (Inch) B (Inch) C (Inch) D DIA (Inch) E (Inch) Measurement
1 CL-2-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-2-SSC-S Stainless Steel Passivated 1/4-20 1/8 3/4 3/16 9/32 Inch
2 CL-2-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-2-SSC-S Without Thread Stainless Steel Passivated 1/4-20 1/8 3/4 3/16 9/32 Inch
3 CL-3-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-3-SSC-S Stainless Steel Passivated 1/4-20 1/8 1 3/16 9/32 Inch
4 CL-3-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-3-SSC-S Without Thread Stainless Steel Passivated 1/4-20 1/8 1 3/16 9/32 Inch
5 CL-4-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-4-SSC-S Stainless Steel Passivated 1/4-20 1/8 1-1/2 3/16 9/32 Inch
6 CL-4-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-4-SSC-S Without Thread Stainless Steel Passivated 1/4-20 1/8 1-1/2 3/16 9/32 Inch
7 CL-6-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-6-SSC-S Stainless Steel Passivated 5/16-18 5/32 1 1/4 11/32 Inch
8 CL-6-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-6-SSC-S Without Thread Stainless Steel Passivated 5/16-18 5/32 1 1/4 11/32 Inch
9 CL-7-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-7-SSC-S Stainless Steel Passivated 5/16-18 5/32 1-1/2 1/4 11/32 Inch
10 CL-7-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-7-SSC-S Without Thread Stainless Steel Passivated 5/16-18 5/32 1-1/2 1/4 11/32 Inch
11 CL-8-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-8-SSC-S Stainless Steel Passivated 5/16-18 5/32 2 1/4 11/32 Inch
12 CL-8-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-8-SSC-S Without Thread Stainless Steel Passivated 5/16-18 5/32 2 1/4 11/32 Inch
13 CL-11-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-11-SSC-S Stainless Steel Passivated 3/8-16 3/16 1-1/2 19/64 3/8 Inch
14 CL-11-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-11-SSC-S Without Thread Stainless Steel Passivated 3/8-16 3/16 1-1/2 19/64 3/8 Inch
15 CL-12-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-12-SSC-S Stainless Steel Passivated 3/8-16 3/16 2 19/64 3/8 Inch
16 CL-12-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-12-SSC-S Without Thread Stainless Steel Passivated 3/8-16 3/16 2 19/64 3/8 Inch
17 CL-39-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-39-SSC-S Stainless Steel Passivated 3/8-16 3/16 3 19/64 3/8 Inch
18 CL-39-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-39-SSC-S Without Thread Stainless Steel Passivated 3/8-16 3/16 3 19/64 3/8 Inch
19 CL-15-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-15-SSC-S Stainless Steel Passivated 1/2-13 1/4 2 13/32 15/32 Inch
20 CL-15-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-15-SSC-S Without Thread Stainless Steel Passivated 1/2-13 1/4 2 13/32 15/32 Inch
21 CL-16-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-16-SSC-S Stainless Steel Passivated 1/2-13 1/4 3 13/32 15/32 Inch
22 CL-16-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-16-SSC-S Without Thread Stainless Steel Passivated 1/2-13 1/4 3 13/32 15/32 Inch
23 CL-40-SSC-S Swivel Screw Clamps (Small Foot), Stainless Steel, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-40-SSC-S Stainless Steel Passivated 1/2-13 1/4 4 13/32 15/32 Inch
24 CL-40-SSC-S-NOTHREAD Swivel Screw Clamps (Small Foot), Stainless Steel, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-40-SSC-S Without Thread Stainless Steel Passivated 1/2-13 1/4 4 13/32 15/32 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A (Inch)
B (Inch)
C (Inch)
D DIA (Inch)
E (Inch)
Measurement
Product Description

High-quality clamping screw that accepts a wide assortment of swivel feet. The swivel screws shown here include the Type A small foot, which is optionally available in Delrin(r). Socket head allows applying strong clamping force using a hex wrench. Available in zinc-plated steel with thread sizes from 1/4-20 to 5/8-11. Available in black-oxide-finish steel with thread sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric). Available in stainless steel with thread sizes from 1/4-20 to 1/2-13. Choice of several lengths in each thread size. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane