1

Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen
Part Number CL-17-SHS-BO
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B DIA (Inch) F (Inch) G (Inch) H (Inch) J DIA (Inch) K (Inch) L (Inch) Measurement
1 CL-17-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-17-SHS-BO Steel Black Oxide 1/4-20 1 5/16 1/8 1-3/32 3/8 23/64 1/8 Inch
2 CL-17-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-17-SHS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 1/8 1-3/32 3/8 23/64 1/8 Inch
3 CL-18-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-18-SHS-BO Steel Black Oxide 1/4-20 1 5/16 1/8 1-19/32 3/8 23/64 1/8 Inch
4 CL-18-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-18-SHS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 1/8 1-19/32 3/8 23/64 1/8 Inch
5 CL-19-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-19-SHS-BO Steel Black Oxide 1/4-20 1 5/16 1/8 2-3/32 3/8 23/64 1/8 Inch
6 CL-19-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-19-SHS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 1/8 2-3/32 3/8 23/64 1/8 Inch
7 CL-40-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-40-SHS-BO Steel Black Oxide 1/4-20 1 5/16 1/8 3-3/32 3/8 23/64 1/8 Inch
8 CL-40-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-40-SHS-BO Without Thread Steel Black Oxide 1/4-20 1 5/16 1/8 3-3/32 3/8 23/64 1/8 Inch
9 CL-20-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-20-SHS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 1-3/32 1/2 27/64 5/32 Inch
10 CL-20-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-20-SHS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 1-3/32 1/2 27/64 5/32 Inch
11 CL-21-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-21-SHS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 1-19/32 1/2 27/64 5/32 Inch
12 CL-21-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-21-SHS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 1-19/32 1/2 27/64 5/32 Inch
13 CL-22-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-22-SHS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 2-3/32 1/2 27/64 5/32 Inch
14 CL-22-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-22-SHS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 2-3/32 1/2 27/64 5/32 Inch
15 CL-41-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-41-SHS-BO Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 3-3/32 1/2 27/64 5/32 Inch
16 CL-41-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-41-SHS-BO Without Thread Steel Black Oxide 5/16-18 1-1/8 3/8 3/16 3-3/32 1/2 27/64 5/32 Inch
17 CL-24-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-24-SHS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 1-5/8 9/16 5/8 3/16 Inch
18 CL-24-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-24-SHS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 1-5/8 9/16 5/8 3/16 Inch
19 CL-25-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-25-SHS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 2-1/8 9/16 5/8 3/16 Inch
20 CL-25-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-25-SHS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 2-1/8 9/16 5/8 3/16 Inch
21 CL-42-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-42-SHS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 3-1/8 9/16 5/8 3/16 Inch
22 CL-42-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-42-SHS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 3-1/8 9/16 5/8 3/16 Inch
23 CL-43-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-43-SHS-BO Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 4-1/8 9/16 5/8 3/16 Inch
24 CL-43-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-43-SHS-BO Without Thread Steel Black Oxide 3/8-16 1-1/4 7/16 3/16 4-1/8 9/16 5/8 3/16 Inch
25 CL-27-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-27-SHS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 1-9/16 3/4 17/32 3/16 Inch
26 CL-27-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-27-SHS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 1-9/16 3/4 17/32 3/16 Inch
27 CL-28-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-28-SHS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 2-1/16 3/4 17/32 3/16 Inch
28 CL-28-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-28-SHS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 2-1/16 3/4 17/32 3/16 Inch
29 CL-29-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-29-SHS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 3-1/16 3/4 17/32 3/16 Inch
30 CL-29-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-29-SHS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 3-1/16 3/4 17/32 3/16 Inch
31 CL-44-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-44-SHS-BO Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 4-1/16 3/4 17/32 3/16 Inch
32 CL-44-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-44-SHS-BO Without Thread Steel Black Oxide 1/2-13 1-1/4 1/2 3/16 4-1/16 3/4 17/32 3/16 Inch
33 CL-31-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-31-SHS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 2-3/64 15/16 21/32 7/32 Inch
34 CL-31-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-31-SHS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 2-3/64 15/16 21/32 7/32 Inch
35 CL-32-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-32-SHS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 3-3/64 15/16 21/32 7/32 Inch
36 CL-32-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-32-SHS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 3-3/64 15/16 21/32 7/32 Inch
37 CL-45-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-45-SHS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 4-3/64 15/16 21/32 7/32 Inch
38 CL-45-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-45-SHS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 4-3/64 15/16 21/32 7/32 Inch
39 CL-46-SHS-BO Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-46-SHS-BO Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 5-3/64 15/16 21/32 7/32 Inch
40 CL-46-SHS-BO-NOTHREAD Swivel Head Screws (Large Foot), Steel, Black Oxide Finish, Without Thread, Inch, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CL-46-SHS-BO Without Thread Steel Black Oxide 5/8-11 1-1/4 1/2 3/16 5-3/64 15/16 21/32 7/32 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B DIA (Inch)
F (Inch)
G (Inch)
H (Inch)
J DIA (Inch)
K (Inch)
L (Inch)
Measurement
Product Description

High-quality thumb screw that accepts a wide assortment of swivel feet. The swivel screws shown here include the Type B large foot, which is optionally available in Delrin(r). Knurled head provides a positive grip for finger tightening in light clamping applications. Available in zinc-plated steel with thread sizes from 1/4-20 to 5/8-11. Available in black-oxide-finish steel with thread sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric). Available in stainless steel with thread sizes from 1/4-20 to 1/2-13. Choice of several lengths in each thread size. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane