1

Star Knobs – Tapped Through Hole (Thermoplastic), Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Star Knobs – Tapped Through Hole (Thermoplastic), Inch
Part Number CL-636-SK
Material Thermoplastic
Product selection
Selector Part Number Description Base Part Number Material A DIA (Inch) B (Inch) C DIA (Inch) D (Inch) E THREAD F THREAD LENGTH (Inch) Measurement
1 CL-636-SK Star Knobs – Tapped Through Hole (Thermoplastic), Inch CL-636-SK Thermoplastic 2-1/4 1 7/8 1/2 1/4-20 5/8 Inch
2 CL-646-SK Star Knobs – Tapped Through Hole (Thermoplastic), Inch CL-646-SK Thermoplastic 2-1/4 1 7/8 1/2 5/16-18 5/8 Inch
3 CL-656-SK Star Knobs – Tapped Through Hole (Thermoplastic), Inch CL-656-SK Thermoplastic 2-1/4 1 7/8 1/2 3/8-16 5/8 Inch
Part Number
Description
Base Part Number
Material
A DIA (Inch)
B (Inch)
C DIA (Inch)
D (Inch)
E THREAD
F THREAD LENGTH (Inch)
Measurement
Product Description

Star Knobs have five lobes to provide a firm, sure grip for applications requiring quick tightening and high torque. These thermoplastic knobs have smooth, rounded lobes to prevent snagging. Textured non-slip, non-glare finish. Molded-in brass insert provides superior thread strength. One knob size, available with tapped-hole sizes from 1/4-20 to 3/8-16. Non-standard thread sizes, reamed holes, molded-in studs, or special colors are available in quantities of 500 and above. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane