1

Speed Ball Handles (Double Arm), Tapped Through, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Speed Ball Handles (Double Arm), Tapped Through, Inch
Part Number CL-44-SBH
Material Nodular Iron
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A (Inch) B (Inch) C DIA (Inch) D (Inch) E THREAD Measurement
1 CL-44-SBH Speed Ball Handles (Double Arm), Tapped Through, Inch CL-44-SBH Nodular Iron Zinc Plated 4-7/8 1-5/8 1-1/8 2-1/4 1/2-13 Inch
2 CL-44-SBH-NOTHREAD Speed Ball Handles (Double Arm), Tapped Through, Without Thread, Inch CL-44-SBH Without Thread Nodular Iron Zinc Plated 4-7/8 1-5/8 1-1/8 2-1/4 1/2-13 Inch
3 CL-64-SBH Speed Ball Handles (Double Arm), Tapped Through, Inch CL-64-SBH Nodular Iron Zinc Plated 6 1-5/8 1-3/8 2-3/8 5/8-11 Inch
4 CL-64-SBH-NOTHREAD Speed Ball Handles (Double Arm), Tapped Through, Without Thread, Inch CL-64-SBH Without Thread Nodular Iron Zinc Plated 6 1-5/8 1-3/8 2-3/8 5/8-11 Inch
5 CL-84-SBH Speed Ball Handles (Double Arm), Tapped Through, Inch CL-84-SBH Nodular Iron Zinc Plated 8 1-13/16 1-3/4 2-7/8 3/4-10 Inch
6 CL-84-SBH-NOTHREAD Speed Ball Handles (Double Arm), Tapped Through, Without Thread, Inch CL-84-SBH Without Thread Nodular Iron Zinc Plated 8 1-13/16 1-3/4 2-7/8 3/4-10 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A (Inch)
B (Inch)
C DIA (Inch)
D (Inch)
E THREAD
Measurement
Product Description

Speed handles that are weighted for quick turning. Long arm extensions provide excellent leverage for hand tightening.Choice of two sizes, each available blank or tapped through, with tapped-hole sizes from 1/2-13 to 3/4-10 (M12 to M20 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane