1

Scissor-Lok Plate Lifting System - Fast-Lok Base

Hoist Rings

Manufacturer Carr Lane
Description Scissor-Lok™ Plate Lifting System Fast-Lok™ Base
Part Number CL-36900-FLPS
Material Steel
Product selection
Selector Part Number Description Base Part Number Material Finish LIFTING SYSTEM LOAD RATING (lbs) LIFTING SYSTEM PIN OR BOLT DIA (Inch) Measurement
1 CL-36900-FLPS Scissor-Lok™ Plate Lifting System Fast-Lok™ Base CL-36900-FLPS Steel Black Oxide 10000 1.00 Universal
Part Number
Description
Base Part Number
Material
Finish
LIFTING SYSTEM LOAD RATING (lbs)
LIFTING SYSTEM PIN OR BOLT DIA (Inch)
Measurement
Product Description

This plate-lifting system consists of a weld-in base and a totally removable shackle assembly, allowing the plate surface to remain totally free of obstructions after lifting. No tools are required for installing or removing the shackle assembly. To install, first insert the Scissor-Lok(tm) Tool, then attach the anchor shackle with either the bolt provided or with a Fast Lok(tm) Detent Pin. The forged alloy-steel shackle pivots a full 180°, but does not rotate. 10000 lbs load capacity. Patent pending. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane