Selector | Part Number | Description | Base Part Number | Material | HANDLE SIZE | A (mm) | B (mm) | C THREAD | THREAD PITCH (mm) | D DIA (mm) | E DIA (mm) | F (mm) | G (mm) | Measurement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | CLM-100-RH-P | Revolving Handles – Square Design, Threaded (Thermoplastic), Metric | CLM-100-RH-P | Thermoplastic | SIZE 1 | 42.5 | 12 | M6 | 1 | 18 | 10 | 3 | 2.5 | Metric |
2 | CLM-200-RH-P | Revolving Handles – Square Design, Threaded (Thermoplastic), Metric | CLM-200-RH-P | Thermoplastic | SIZE 2 | 52.5 | 13 | M6 | 1 | 21 | 10 | 3 | 2.5 | Metric |
3 | CLM-300-RH-P | Revolving Handles – Square Design, Threaded (Thermoplastic), Metric | CLM-300-RH-P | Thermoplastic | SIZE 3 | 67.5 | 14 | M8 | 1.25 | 23 | 13 | 4 | 2.5 | Metric |
4 | CLM-400-RH-P | Revolving Handles – Square Design, Threaded (Thermoplastic), Metric | CLM-400-RH-P | Thermoplastic | SIZE 4 | 82.5 | 16 | M10 | 1.5 | 26 | 13 | 5 | 2.5 | Metric |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs