1

Revolving Handles – Rounded Design, Threaded (Stainless Steel), Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Revolving Handles – Rounded Design, Threaded (Stainless Steel), Metric
Part Number CLM-250-RH-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish HANDLE SIZE A (mm) B (mm) C THREAD THREAD PITCH (mm) D DIA (mm) E DIA (mm) F (mm) G (mm) Measurement
1 CLM-250-RH-S Revolving Handles – Rounded Design, Threaded (Stainless Steel), Metric CLM-250-RH-S Stainless Steel Passivated SIZE 2 57 13 M6 1 16 10 8 6.5 Metric
2 CLM-250-RH-S-NOTHREAD Revolving Handles – Rounded Design, Threaded (Stainless Steel), Without Thread, Metric CLM-250-RH-S Without Thread Stainless Steel Passivated SIZE 2 57 13 M6 1 16 10 8 6.5 Metric
3 CLM-350-RH-S Revolving Handles – Rounded Design, Threaded (Stainless Steel), Metric CLM-350-RH-S Stainless Steel Passivated SIZE 3 71 14 M8 1.25 21 13 9.5 7 Metric
4 CLM-350-RH-S-NOTHREAD Revolving Handles – Rounded Design, Threaded (Stainless Steel), Without Thread, Metric CLM-350-RH-S Without Thread Stainless Steel Passivated SIZE 3 71 14 M8 1.25 21 13 9.5 7 Metric
5 CLM-450-RH-S Revolving Handles – Rounded Design, Threaded (Stainless Steel), Metric CLM-450-RH-S Stainless Steel Passivated SIZE 4 86 16 M10 1.5 25 16 11 8 Metric
6 CLM-450-RH-S-NOTHREAD Revolving Handles – Rounded Design, Threaded (Stainless Steel), Without Thread, Metric CLM-450-RH-S Without Thread Stainless Steel Passivated SIZE 4 86 16 M10 1.5 25 16 11 8 Metric
7 CLM-550-RH-S Revolving Handles – Rounded Design, Threaded (Stainless Steel), Metric CLM-550-RH-S Stainless Steel Passivated SIZE 5 102 19 M12 1.75 32 19 16 10 Metric
8 CLM-550-RH-S-NOTHREAD Revolving Handles – Rounded Design, Threaded (Stainless Steel), Without Thread, Metric CLM-550-RH-S Without Thread Stainless Steel Passivated SIZE 5 102 19 M12 1.75 32 19 16 10 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
HANDLE SIZE
A (mm)
B (mm)
C THREAD
THREAD PITCH (mm)
D DIA (mm)
E DIA (mm)
F (mm)
G (mm)
Measurement
Product Description

Attractive rounded-design handle made of stainless steel with a polished finish. Revolving Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank.

Revolving handles are available in a total of five handle sizes. The rounded-design version shown here is available in the largest four of the five sizes, with the following threads:

Size 2 1/4-20 (M6 in metric)

Size 3 5/16-18 (M8 in metric)

Size 4 3/8-16 (M10 in metric)

Size 5 1/2-13 (M12 in metric)

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane