1

Revolving Ball Handles (Phenolic), Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Revolving Ball Handles (Phenolic), Inch
Part Number CL-200-RBH
Material Phenolic Plastic
Product selection
Selector Part Number Description Base Part Number Option Material HANDLE SIZE A (Inch) B (Inch) C THREAD D DIA (Inch) E DIA (Inch) F G (Inch) Measurement
1 CL-200-RBH Revolving Ball Handles (Phenolic), Inch CL-200-RBH Phenolic Plastic SIZE 2 1.48 .43 1/4-20 .98 .39 3mm .59 Inch
2 CL-200-RBH-NOTHREAD Revolving Ball Handles (Phenolic), Without Thread, Inch CL-200-RBH Without Thread Phenolic Plastic SIZE 2 1.48 .43 1/4-20 .98 .39 3mm .59 Inch
3 CL-300-RBH Revolving Ball Handles (Phenolic), Inch CL-300-RBH Phenolic Plastic SIZE 3 1.89 .51 5/16-18 1.26 .51 4mm .75 Inch
4 CL-300-RBH-NOTHREAD Revolving Ball Handles (Phenolic), Without Thread, Inch CL-300-RBH Without Thread Phenolic Plastic SIZE 3 1.89 .51 5/16-18 1.26 .51 4mm .75 Inch
5 CL-400-RBH Revolving Ball Handles (Phenolic), Inch CL-400-RBH Phenolic Plastic SIZE 4 2.40 .55 3/8-16 1.57 .63 5mm .94 Inch
6 CL-400-RBH-NOTHREAD Revolving Ball Handles (Phenolic), Without Thread, Inch CL-400-RBH Without Thread Phenolic Plastic SIZE 4 2.40 .55 3/8-16 1.57 .63 5mm .94 Inch
7 CL-500-RBH Revolving Ball Handles (Phenolic), Inch CL-500-RBH Phenolic Plastic SIZE 5 3.07 .83 1/2-13 1.97 .79 6mm 1.22 Inch
8 CL-500-RBH-NOTHREAD Revolving Ball Handles (Phenolic), Without Thread, Inch CL-500-RBH Without Thread Phenolic Plastic SIZE 5 3.07 .83 1/2-13 1.97 .79 6mm 1.22 Inch
Part Number
Description
Base Part Number
Option
Material
HANDLE SIZE
A (Inch)
B (Inch)
C THREAD
D DIA (Inch)
E DIA (Inch)
F
G (Inch)
Measurement
Product Description

evolving handle with a ball knob made of phenolic plastic and a threaded steel spindle. This version is especially useful for hand wheels or cranks mounted horizontally with the handle used as a hand rest. Revolving Ball Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping. Threaded spindle has a hex socket for easy installation.

Revolving handles are available in a total of five handle sizes. This ball-knob version is available in the largest four of the five sizes, with the following threads:

Size 2 1/4-20 (M6 in metric)

Size 3 5/16-18 (M8 in metric)

Size 4 3/8-16 (M10 in metric)

Size 5 1/2-13 (M12 in metric)

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane