1

Rectangular Tooling Plates – Blank (16" x 24"), Universal

Jig & Fixture Bases

Manufacturer Carr Lane
Description Rectangular Tooling Plates – Blank (16" x 24"), Universal
Part Number CL-1624-RTPB
Material Cast Iron
A NOMINAL 16
Product selection
Selector Part Number Description Base Part Number Material A NOMINAL A ACTUAL B NOMINAL B ACTUAL C WEIGHT (lbs) Measurement
1 CL-1624-RTPB Rectangular Tooling Plates – Blank (16" x 24"), Universal CL-1624-RTPB Cast Iron 16 15.75 24 23.62 20 188 Universal
Part Number
Description
Base Part Number
Material
A NOMINAL
A ACTUAL
B NOMINAL
B ACTUAL
C
WEIGHT (lbs)
Measurement
Product Description

New item! Precision blank tooling plates that are ready to mount on virtually any milling machine, reducing tooling cost and lead time considerably. Cast iron material, finish machined to tight tolerances. Available in two sizes -- with the smaller, 16" x 24" size shown here.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane