1

Quick-Acting Knobs, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Quick-Acting Knobs, Metric
Part Number CLM-6-QAK
Material Sintered Iron
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish THREAD SIZE THREAD PITCH (mm) A (mm) B DIA (mm) C (mm) D (mm) F DIA (mm) Measurement
1 CLM-6-QAK Quick-Acting Knobs, Metric CLM-6-QAK Sintered Iron Black Oxide M6 1 29 14 16 8 6.5 Metric
2 CLM-8-QAK Quick-Acting Knobs, Metric CLM-8-QAK Sintered Iron Black Oxide M8 1.25 38 17 22 12.5 8.5 Metric
3 CLM-10-QAK Quick-Acting Knobs, Metric CLM-10-QAK Sintered Iron Black Oxide M10 1.5 51 21 25 12.5 10.5 Metric
4 CLM-12-QAK Quick-Acting Knobs, Metric CLM-12-QAK Sintered Iron Black Oxide M12 1.75 64 25 29 14 12.5 Metric
5 CLM-16-QAK Quick-Acting Knobs, Metric CLM-16-QAK Sintered Iron Black Oxide M16 2 76 32 32 16 16.5 Metric
Part Number
Description
Base Part Number
Material
Finish
THREAD SIZE
THREAD PITCH (mm)
A (mm)
B DIA (mm)
C (mm)
D (mm)
F DIA (mm)
Measurement
Product Description

Quick-acting four-prong knob that slides in and out of clamping position, ideal when the knob must be completely removed for loading. Tilt knob to slide in, then straighten to engage threads and tighten. To remove, loosen knob, then tilt to slide out. Four-prong design provides a firm grip for applications requiring quick tightening and high torque. Available with tapped-hole sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane