1

Quarter-Turn Screws, Hardened, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Quarter-Turn Screws, Hardened, Metric
Part Number CLM-5-QTS
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish THREAD SIZE THREAD PITCH (mm) A (mm) B (mm) C DIA (mm) D (mm) E (mm) Measurement
1 CLM-5-QTS Quarter-Turn Screws, Hardened, Metric CLM-5-QTS Steel Black Oxide M5 .8 40 20 16 5 25 Metric
2 CLM-5-QTS-NOTHREAD Quarter-Turn Screws, Hardened, Without Thread, Metric CLM-5-QTS Without Thread Steel Black Oxide M5 .8 40 20 16 5 25 Metric
3 CLM-6-QTS Quarter-Turn Screws, Hardened, Metric CLM-6-QTS Steel Black Oxide M6 1 50 25 19 6 30 Metric
4 CLM-6-QTS-NOTHREAD Quarter-Turn Screws, Hardened, Without Thread, Metric CLM-6-QTS Without Thread Steel Black Oxide M6 1 50 25 19 6 30 Metric
5 CLM-8-QTS Quarter-Turn Screws, Hardened, Metric CLM-8-QTS Steel Black Oxide M8 1.25 60 35 25.5 8 40 Metric
6 CLM-8-QTS-NOTHREAD Quarter-Turn Screws, Hardened, Without Thread, Metric CLM-8-QTS Without Thread Steel Black Oxide M8 1.25 60 35 25.5 8 40 Metric
7 CLM-10-QTS Quarter-Turn Screws, Hardened, Metric CLM-10-QTS Steel Black Oxide M10 1.5 65 35 25.5 10 40 Metric
8 CLM-10-QTS-NOTHREAD Quarter-Turn Screws, Hardened, Without Thread, Metric CLM-10-QTS Without Thread Steel Black Oxide M10 1.5 65 35 25.5 10 40 Metric
9 CLM-12-QTS Quarter-Turn Screws, Hardened, Metric CLM-12-QTS Steel Black Oxide M12 1.75 70 40 32 12 45 Metric
10 CLM-12-QTS-NOTHREAD Quarter-Turn Screws, Hardened, Without Thread, Metric CLM-12-QTS Without Thread Steel Black Oxide M12 1.75 70 40 32 12 45 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
THREAD SIZE
THREAD PITCH (mm)
A (mm)
B (mm)
C DIA (mm)
D (mm)
E (mm)
Measurement
Product Description

Rotate screw 90° (1/4 turn) to latch. Ideal for swing-away lids and jig plates. Beveled edges allow easy insertion into a slot. Quarter-Turn Screws can be used in open or closed slots. Available in thread sizes from #10-32 to 1/2-13 (M5 to M12 in metric). Inch sizes are optionally available soft (unhardened) to allow customization. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane