1

Pull Handles – Square Design, Tapped (Thermoplastic), Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Pull Handles – Square Design, Tapped (Thermoplastic), Metric
Part Number CLM-105-PHS-6
Material Thermoplastic
Product selection
Selector Part Number Description Base Part Number Material A (mm) B (mm) C (mm) D THREAD THREAD PITCH (mm) E (mm) F (mm) H (mm) Measurement
1 CLM-105-PHS-6 Pull Handles – Square Design, Tapped (Thermoplastic), Metric CLM-105-PHS-6 Thermoplastic 105 121 29 M6 1 26 37 9 Metric
2 CLM-117-PHS-8 Pull Handles – Square Design, Tapped (Thermoplastic), Metric CLM-117-PHS-8 Thermoplastic 117 133 32 M8 1.25 26 40 9 Metric
Part Number
Description
Base Part Number
Material
A (mm)
B (mm)
C (mm)
D THREAD
THREAD PITCH (mm)
E (mm)
F (mm)
H (mm)
Measurement
Product Description

Attractive, modern-design handle that provides a comfortable grip with good ergonomic features. High-strength thermoplastic provides excellent durability. Textured non-slip, non-glare finish. Choice of two handle sizes, each available with inch or metric tapped holes. Molded-in brass insert provides superior thread strength.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane