1

ON-SIZE Bushings for Bullet-Nose Dowels – Headless Type, Inch

Locators

Manufacturer Carr Lane
Description ON-SIZE® Bushings for Bullet-Nose Dowels – Headless Type, Inch
Part Number CL-1000-BPNV
Material Steel
Finish Invar
Product selection
Selector Part Number Description Base Part Number Material Finish A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) C DIA NOMINAL (Inch) C DIA ACTUAL (Inch) D (Inch) Measurement
1 CL-1000-BPNV ON-SIZE® Bushings for Bullet-Nose Dowels – Headless Type, Inch CL-1000-BPNV Steel Invar 1/4 .2501 1/2 .5002 3/8 Inch
2 CL-2000-BPNV ON-SIZE® Bushings for Bullet-Nose Dowels – Headless Type, Inch CL-2000-BPNV Steel Invar 5/16 .3126 1/2 .5002 3/8 Inch
3 CL-3000-BPNV ON-SIZE® Bushings for Bullet-Nose Dowels – Headless Type, Inch CL-3000-BPNV Steel Invar 3/8 .3751 5/8 .6253 1/2 Inch
4 CL-4000-BPNV ON-SIZE® Bushings for Bullet-Nose Dowels – Headless Type, Inch CL-4000-BPNV Steel Invar 1/2 .5001 3/4 .7504 5/8 Inch
Part Number
Description
Base Part Number
Material
Finish
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
C DIA NOMINAL (Inch)
C DIA ACTUAL (Inch)
D (Inch)
Measurement
Product Description

New Item! ON-SIZE(r) Bushings are made from Invar 36, a 36% nickel-iron alloy that has an extremely low Coefficient of Thermal Expansion. Invar material is particularly useful in applications where minimum thermal expansion and high dimensional stability is required. Useful in high temperature applications up to 750°F (400°C), these products will maintain their size and accuracy even under heat-cool multiple cycles.The precision bushings shown here are used with Bullet-Nose Dowels to align two pieces of a fixture. The bushing's ID and OD are concentric to within .0003" TIR. Available for pin diameters 1/4, 5/16, 3/8, and 1/2" (6, 8, 10, and 12mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane