MCP125Z 5-Axis Concentric Manual Vises (125mm)
1

MCP125Z 5-Axis Concentric Manual Vises (125mm)

Jig & Fixture Bases

Manufacturer Carr Lane
Description MCP125Z 5-Axis Concentric Manual Vises (125mm), Universal
Part Number CLRH-9-4586-0301
Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Material JAW WIDTH (mm) CLAMPING FORCE CLAMPING STROKE (mm) S JAW OPENING (mm) S1 JAW OPENING (mm) d1 g WEIGHT WITHOUT JAWS (lbs) Measurement
No CAD available 1 CLRH-9-4586-0301 MCP125Z 5-Axis Concentric Manual Vises (125mm), Universal CLRH-9-4586-0301 Steel 125 7900 lbs at 148 ft-lbs (35 kN at 200 Nm) 101 18 - 400 6 - 388 25mm+0.01 x 5mm and M10 x 18mm M12 x 18mm Both Sides 115 Universal
Part Number
Description
Base Part Number
Material
JAW WIDTH (mm)
CLAMPING FORCE
CLAMPING STROKE (mm)
S JAW OPENING (mm)
S1 JAW OPENING (mm)
d1
g
WEIGHT WITHOUT JAWS (lbs)
Measurement
Product Description

Concentric Clamping
Mechanical Operation

The MC125PZ vise is ideal for large workpieces. Like all of our 5-Axis vises, this vise has optimal features to allow unrestricted tool access for multiple-side machining. This Z-series concentric vise incorporates our precision self-centering mechanism, with two moving jaws that provide clamping at the exact center of the rotary table. Finest-quality construction with a special cast steel base for excellent rigidity, dimensional stability, and durability. All sides are hardened and ground, providing a basis for maximum precision. Made in Germany.

The MCP series is a further refinement of our high-precision MC vise series. These new vises combine a very compact, fully enclosed design with a patented sliding-jaw segment design. Thanks to the adjusting spindle arranged in the upper part of the housing, deformation in the base during clamping is reduced to a minimum, providing high rigidity of the entire workholding system. The patented segment design ensures a high degree of precision and stability, reducing guiding clearance to nearly zero.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane