1

Vertical-Handle Cam Clamps

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description Vertical-Handle Cam Clamps
Part Number CL-1000-VCC
Material Steel
Product selection
Selector Part Number Description Base Part Number Option Material DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-1000-VCC Vertical-Handle Cam Clamps CL-1000-VCC Steel Solid Arm, Flanged Base 1000 2.5 Universal
2 CL-1000-VCC-CLAMPED Vertical-Handle Cam Clamps CL-1000-VCC Clamped Steel Solid Arm, Flanged Base 1000 2.5 Universal
Part Number
Description
Base Part Number
Option
Material
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-1000-VCC

Solid Arm, Flanged Base

Wide-opening clamp that locks by cam action rather than toggle action. Smooth spiral cam locks securely anywhere within a 3/16" clamping range. Rugged cast steel components. Solid arm can be tapped to accept a spindle, or otherwise modified. 1000 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane