1

Tube Plug (37-Degree Flare)

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Tube Plug (37-Degree Flare), Inch
Part Number CLR-502-F
Material Steel
Product selection
Selector Part Number Description Base Part Number Material Maximum operating pressure (psi) Tubing O.D. size Measurement
1 CLR-502-F Tube Plug (37-Degree Flare), Inch CLR-502-F Steel 7500 5/16 Inch
Part Number
Description
Base Part Number
Material
Maximum operating pressure (psi)
Tubing O.D. size
Measurement
Product Description

CLR-502-F

Tube Plugs can be installed in any standard 5/16" female JIC 37° tube end or swivel nut to shut off flow. JIC-standard 37° fittings accept our standard 5/16" O.D. tubing (cut off straight, deburred, and flared) as well as Fixture Hose and Heavy-Duty Hose with 37°-flare swivel nuts. When using tubing, a Tube End fitting (CLR-400-F), consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane