1

Toggle Bar Clamps, Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description Toggle Bar Clamps, Steel, Order lower jaw separately.
Part Number CL-345-PL
Material Steel
Finish Zinc Plated
Product selection
Selector Part Number Description Base Part Number Option Material Finish DESCRIPTION HOLDING CAPACITY (lbs) SHIPPING WEIGHT (lbs) Measurement
1 CL-345-PL Toggle Bar Clamps, Steel, Order lower jaw separately. CL-345-PL Steel Zinc Plated Swivel-Foot Spindle 800 2.7 Universal
2 CL-345-PL-NOTHREAD Toggle Bar Clamps, Steel, Without Thread, Order lower jaw separately. CL-345-PL Without Thread Steel Zinc Plated Swivel-Foot Spindle 800 2.7 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
DESCRIPTION
HOLDING CAPACITY (lbs)
SHIPPING WEIGHT (lbs)
Measurement
Product Description

CL-345-PL

Heavy-duty bar clamp with a forged steel clamping jaw. Clamping jaw opens 84º while handle moves 60º. Quick-release lever for easy opening. Order lower sliding jaw separately, or attach bar by welding. 700 lbs holding capacity. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane