1

Tiny Vise Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Tiny Vise® Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch
Part Number CL-55-TV
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A THREAD B (Inch) C (Downthrust Force, Inch) C (Horizontal Force, Inch) D (Downthrust Force, Inch) D (Horizontal Force, Inch) E MIN (Inch) E MID RANGE (Inch) E MAX (Inch) F DIA (Inch) G (Inch) H (Inch) J (Inch) K (Inch) L (Inch) ALLOWABLE WORKPIECE SIZE DIFFERENTIAL (Inch) MAXIMUM TRAVEL (WITH NO SIZE DIFFERENTIAL) (Inch) RECOMMENDED TORQUE (ft-lbs), Downthrust Force RECOMMENDED TORQUE (ft-lbs), Horizontal Force APPROX. HORIZONTAL CLAMPING FORCE AT RECOMMENDED TORQUE (lbs) Measurement
1 CL-55-TV Tiny Vise® Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch CL-55-TV Steel Black Oxide 5/16-18 .375 .486 .375 .597 486 .422 .470 .518 .625 1 3/16 1 .844 .16 .048 .096 4.5 9 450 Inch
2 CL-65-TV Tiny Vise® Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch CL-65-TV Steel Black Oxide 3/8-16 .438 .570 .438 .684 .552 .520 .572 .625 .750 1-1/8 7/32 1-1/4 1.060 .19 .052 .105 8 16 650 Inch
3 CL-85-TV Tiny Vise® Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch CL-85-TV Steel Black Oxide 1/2-13 .500 .635 .500 .770 .635 .641 .698 .755 .875 1-1/4 5/16 1-3/8 1.282 .26 .060 .114 19 38 1200 Inch
4 CL-105-TV Tiny Vise® Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch CL-105-TV Steel Black Oxide 5/8-11 .625 .765 .625 .905 .765 .690 .750 .810 1.125 1-1/2 3/8 1-1/2 1.380 .32 .078 .120 39 76 1800 Inch
5 CL-165-TV Tiny Vise® Double Edge Clamps (Smooth Jaws), Setup for Downthrust Force, Horizontal Force, Inch CL-165-TV Steel Black Oxide 1"-8 1.000 1.159 1.000 1.318 1.159 1.109 1.178 1.247 1.875 2-1/4 3/4 2-1/2 2.218 1.00 .094 .138 150 300 4500 Inch
Part Number
Description
Base Part Number
Material
Finish
A THREAD
B (Inch)
C (Downthrust Force, Inch)
C (Horizontal Force, Inch)
D (Downthrust Force, Inch)
D (Horizontal Force, Inch)
E MIN (Inch)
E MID RANGE (Inch)
E MAX (Inch)
F DIA (Inch)
G (Inch)
H (Inch)
J (Inch)
K (Inch)
L (Inch)
ALLOWABLE WORKPIECE SIZE DIFFERENTIAL (Inch)
MAXIMUM TRAVEL (WITH NO SIZE DIFFERENTIAL) (Inch)
RECOMMENDED TORQUE (ft-lbs), Downthrust Force
RECOMMENDED TORQUE (ft-lbs), Horizontal Force
APPROX. HORIZONTAL CLAMPING FORCE AT RECOMMENDED TORQUE (lbs)
Measurement
Product Description

Tiny Vise(r) Double Edge Clamps allow clamping two workpieces at the same time with equal force. These mini edge clamps securely grip the side of a workpiece to keep the top clear for machining. Patented design provides strong, reliable clamping force with the easy turn of a hex wrench. These compact clamps are ideal for fixturing multiple parts, small or large.

The double edge clamp shown here has smooth faces (to avoid marring finished parts), but is also available with serrated faces (for maximum gripping). These clamps can be set up to apply force either at a downward angle or straight horizontally. Available in four sizes, from 5/16-18 up to a powerful 1"-8 thread size with 4000 lbs clamping force (M8 to M24 in metric). Patent number 5.624.106. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane