1

Threaded Locking-Pin Bushings, Inch

Alignment Pins

Manufacturer Carr Lane
Description Threaded Locking-Pin Bushings, Inch
Part Number CL-3-TLPB-OS
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A DIA NOMINAL (Inch) A DIA ACTUAL OVERSIZE (Inch) B THREAD C (Inch) D DIA E (Inch) F (Inch) Measurement
1 CL-3-TLPB-OS Threaded Locking-Pin Bushings, Inch CL-3-TLPB-OS Steel Black Oxide 3/16 .2268 7/16-20 .300 .81 .44 3/4 Inch
2 CL-3-TLPB-OS-NOTHREAD Threaded Locking-Pin Bushings, Without Thread, Inch CL-3-TLPB-OS Without Thread Steel Black Oxide 3/16 .2268 7/16-20 .300 .81 .44 3/4 Inch
3 CL-4-TLPB-OS Threaded Locking-Pin Bushings, Inch CL-4-TLPB-OS Steel Black Oxide 1/4 .2893 1/2-20 .300 .81 .44 3/4 Inch
4 CL-4-TLPB-OS-NOTHREAD Threaded Locking-Pin Bushings, Without Thread, Inch CL-4-TLPB-OS Without Thread Steel Black Oxide 1/4 .2893 1/2-20 .300 .81 .44 3/4 Inch
5 CL-5-TLPB-OS Threaded Locking-Pin Bushings, Inch CL-5-TLPB-OS Steel Black Oxide 5/16 .3518 9/16-18 .300 .81 .44 3/4 Inch
6 CL-5-TLPB-OS-NOTHREAD Threaded Locking-Pin Bushings, Without Thread, Inch CL-5-TLPB-OS Without Thread Steel Black Oxide 5/16 .3518 9/16-18 .300 .81 .44 3/4 Inch
7 CL-6-TLPB-OS Threaded Locking-Pin Bushings, Inch CL-6-TLPB-OS Steel Black Oxide 3/8 .4143 5/8-18 .350 .81 .44 3/4 Inch
8 CL-6-TLPB-OS-NOTHREAD Threaded Locking-Pin Bushings, Without Thread, Inch CL-6-TLPB-OS Without Thread Steel Black Oxide 3/8 .4143 5/8-18 .350 .81 .44 3/4 Inch
9 CL-8-TLPB-OS Threaded Locking-Pin Bushings, Inch CL-8-TLPB-OS Steel Black Oxide 1/2 .5393 3/4-16 .375 1.06 .44 1 Inch
10 CL-8-TLPB-OS-NOTHREAD Threaded Locking-Pin Bushings, Without Thread, Inch CL-8-TLPB-OS Without Thread Steel Black Oxide 1/2 .5393 3/4-16 .375 1.06 .44 1 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A DIA NOMINAL (Inch)
A DIA ACTUAL OVERSIZE (Inch)
B THREAD
C (Inch)
D DIA
E (Inch)
F (Inch)
Measurement
Product Description

New item! Locking-Pin Bushings are equipped with a retainer spring clip on the inside diameter, for use with all types of locking/captive pins and locating screws. The threaded version shown here has an externally threaded shank, for installation in a tapped hole. This threaded design provides less locational accuracy, but is handy when captive clamping pins are used in non-locating applications. This version has an oversize ID (.040" larger than nominal size) as standard. Available for pin diameters 3/16 to 1/2" (6 to 12 mm in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane