1

Threaded Detent Pins, Stainless Steel (Inch)

Alignment Pins

Manufacturer Carr Lane
Description Threaded Detent Pins Stainless Steel, Inch
Part Number CL-3-TDP-0.50-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) GRIP LENGTH (Inch) B (Inch) C (Inch) D THREAD (Inch) F (Inch) Measurement
1 CL-3-TDP-0.50-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-0.50-S Stainless Steel Passivated 3/16 (#10) .1880 .50 .200 .329 #8-32 1/4 Inch
2 CL-3-TDP-0.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-0.50-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 .50 .200 .329 #8-32 1/4 Inch
3 CL-3-TDP-0.75-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-0.75-S Stainless Steel Passivated 3/16 (#10) .1880 .75 .200 .329 #8-32 1/4 Inch
4 CL-3-TDP-0.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-0.75-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 .75 .200 .329 #8-32 1/4 Inch
5 CL-3-TDP-1.00-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-1.00-S Stainless Steel Passivated 3/16 (#10) .1880 1.00 .200 .329 #8-32 1/4 Inch
6 CL-3-TDP-1.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-1.00-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 1.00 .200 .329 #8-32 1/4 Inch
7 CL-3-TDP-1.25-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-1.25-S Stainless Steel Passivated 3/16 (#10) .1880 1.25 .200 .329 #8-32 1/4 Inch
8 CL-3-TDP-1.25-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-1.25-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 1.25 .200 .329 #8-32 1/4 Inch
9 CL-3-TDP-1.50-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-1.50-S Stainless Steel Passivated 3/16 (#10) .1880 1.50 .200 .329 #8-32 1/4 Inch
10 CL-3-TDP-1.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-1.50-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 1.50 .200 .329 #8-32 1/4 Inch
11 CL-3-TDP-1.75-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-1.75-S Stainless Steel Passivated 3/16 (#10) .1880 1.75 .200 .329 #8-32 1/4 Inch
12 CL-3-TDP-1.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-1.75-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 1.75 .200 .329 #8-32 1/4 Inch
13 CL-3-TDP-2.00-S Threaded Detent Pins Stainless Steel, Inch CL-3-TDP-2.00-S Stainless Steel Passivated 3/16 (#10) .1880 2.00 .200 .329 #8-32 1/4 Inch
14 CL-3-TDP-2.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-3-TDP-2.00-S Without Thread Stainless Steel Passivated 3/16 (#10) .1880 2.00 .200 .329 #8-32 1/4 Inch
15 CL-4-TDP-0.50-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-0.50-S Stainless Steel Passivated 1/4 .2480 .50 .280 .344 #10-32 1/4 Inch
16 CL-4-TDP-0.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-0.50-S Without Thread Stainless Steel Passivated 1/4 .2480 .50 .280 .344 #10-32 1/4 Inch
17 CL-4-TDP-0.75-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-0.75-S Stainless Steel Passivated 1/4 .2480 .75 .280 .344 #10-32 1/4 Inch
18 CL-4-TDP-0.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-0.75-S Without Thread Stainless Steel Passivated 1/4 .2480 .75 .280 .344 #10-32 1/4 Inch
19 CL-4-TDP-1.00-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-1.00-S Stainless Steel Passivated 1/4 .2480 1.00 .280 .344 #10-32 1/4 Inch
20 CL-4-TDP-1.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-1.00-S Without Thread Stainless Steel Passivated 1/4 .2480 1.00 .280 .344 #10-32 1/4 Inch
21 CL-4-TDP-1.25-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-1.25-S Stainless Steel Passivated 1/4 .2480 1.25 .280 .344 #10-32 1/4 Inch
22 CL-4-TDP-1.25-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-1.25-S Without Thread Stainless Steel Passivated 1/4 .2480 1.25 .280 .344 #10-32 1/4 Inch
23 CL-4-TDP-1.50-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-1.50-S Stainless Steel Passivated 1/4 .2480 1.50 .280 .344 #10-32 1/4 Inch
24 CL-4-TDP-1.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-1.50-S Without Thread Stainless Steel Passivated 1/4 .2480 1.50 .280 .344 #10-32 1/4 Inch
25 CL-4-TDP-1.75-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-1.75-S Stainless Steel Passivated 1/4 .2480 1.75 .280 .344 #10-32 1/4 Inch
26 CL-4-TDP-1.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-1.75-S Without Thread Stainless Steel Passivated 1/4 .2480 1.75 .280 .344 #10-32 1/4 Inch
27 CL-4-TDP-2.00-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-2.00-S Stainless Steel Passivated 1/4 .2480 2.00 .280 .344 #10-32 1/4 Inch
28 CL-4-TDP-2.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-2.00-S Without Thread Stainless Steel Passivated 1/4 .2480 2.00 .280 .344 #10-32 1/4 Inch
29 CL-4-TDP-2.50-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-2.50-S Stainless Steel Passivated 1/4 .2480 2.50 .280 .344 #10-32 1/4 Inch
30 CL-4-TDP-2.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-2.50-S Without Thread Stainless Steel Passivated 1/4 .2480 2.50 .280 .344 #10-32 1/4 Inch
31 CL-4-TDP-3.00-S Threaded Detent Pins Stainless Steel, Inch CL-4-TDP-3.00-S Stainless Steel Passivated 1/4 .2480 3.00 .280 .344 #10-32 1/4 Inch
32 CL-4-TDP-3.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-4-TDP-3.00-S Without Thread Stainless Steel Passivated 1/4 .2480 3.00 .280 .344 #10-32 1/4 Inch
33 CL-5-TDP-0.75-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-0.75-S Stainless Steel Passivated 5/16 .3105 .75 .360 .359 1/4-20 3/8 Inch
34 CL-5-TDP-0.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-0.75-S Without Thread Stainless Steel Passivated 5/16 .3105 .75 .360 .359 1/4-20 3/8 Inch
35 CL-5-TDP-1.00-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-1.00-S Stainless Steel Passivated 5/16 .3105 1.00 .360 .359 1/4-20 3/8 Inch
36 CL-5-TDP-1.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-1.00-S Without Thread Stainless Steel Passivated 5/16 .3105 1.00 .360 .359 1/4-20 3/8 Inch
37 CL-5-TDP-1.25-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-1.25-S Stainless Steel Passivated 5/16 .3105 1.25 .360 .359 1/4-20 3/8 Inch
38 CL-5-TDP-1.25-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-1.25-S Without Thread Stainless Steel Passivated 5/16 .3105 1.25 .360 .359 1/4-20 3/8 Inch
39 CL-5-TDP-1.50-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-1.50-S Stainless Steel Passivated 5/16 .3105 1.50 .360 .359 1/4-20 3/8 Inch
40 CL-5-TDP-1.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-1.50-S Without Thread Stainless Steel Passivated 5/16 .3105 1.50 .360 .359 1/4-20 3/8 Inch
41 CL-5-TDP-1.75-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-1.75-S Stainless Steel Passivated 5/16 .3105 1.75 .360 .359 1/4-20 3/8 Inch
42 CL-5-TDP-1.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-1.75-S Without Thread Stainless Steel Passivated 5/16 .3105 1.75 .360 .359 1/4-20 3/8 Inch
43 CL-5-TDP-2.00-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-2.00-S Stainless Steel Passivated 5/16 .3105 2.00 .360 .359 1/4-20 3/8 Inch
44 CL-5-TDP-2.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-2.00-S Without Thread Stainless Steel Passivated 5/16 .3105 2.00 .360 .359 1/4-20 3/8 Inch
45 CL-5-TDP-2.50-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-2.50-S Stainless Steel Passivated 5/16 .3105 2.50 .360 .359 1/4-20 3/8 Inch
46 CL-5-TDP-2.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-2.50-S Without Thread Stainless Steel Passivated 5/16 .3105 2.50 .360 .359 1/4-20 3/8 Inch
47 CL-5-TDP-3.00-S Threaded Detent Pins Stainless Steel, Inch CL-5-TDP-3.00-S Stainless Steel Passivated 5/16 .3105 3.00 .360 .359 1/4-20 3/8 Inch
48 CL-5-TDP-3.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-5-TDP-3.00-S Without Thread Stainless Steel Passivated 5/16 .3105 3.00 .360 .359 1/4-20 3/8 Inch
49 CL-6-TDP-0.75-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-0.75-S Stainless Steel Passivated 3/8 .3730 .75 .430 .390 1/4-20 3/8 Inch
50 CL-6-TDP-0.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-0.75-S Without Thread Stainless Steel Passivated 3/8 .3730 .75 .430 .390 1/4-20 3/8 Inch
51 CL-6-TDP-1.00-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-1.00-S Stainless Steel Passivated 3/8 .3730 1.00 .430 .390 1/4-20 3/8 Inch
52 CL-6-TDP-1.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-1.00-S Without Thread Stainless Steel Passivated 3/8 .3730 1.00 .430 .390 1/4-20 3/8 Inch
53 CL-6-TDP-1.25-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-1.25-S Stainless Steel Passivated 3/8 .3730 1.25 .430 .390 1/4-20 3/8 Inch
54 CL-6-TDP-1.25-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-1.25-S Without Thread Stainless Steel Passivated 3/8 .3730 1.25 .430 .390 1/4-20 3/8 Inch
55 CL-6-TDP-1.50-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-1.50-S Stainless Steel Passivated 3/8 .3730 1.50 .430 .390 1/4-20 3/8 Inch
56 CL-6-TDP-1.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-1.50-S Without Thread Stainless Steel Passivated 3/8 .3730 1.50 .430 .390 1/4-20 3/8 Inch
57 CL-6-TDP-1.75-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-1.75-S Stainless Steel Passivated 3/8 .3730 1.75 .430 .390 1/4-20 3/8 Inch
58 CL-6-TDP-1.75-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-1.75-S Without Thread Stainless Steel Passivated 3/8 .3730 1.75 .430 .390 1/4-20 3/8 Inch
59 CL-6-TDP-2.00-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-2.00-S Stainless Steel Passivated 3/8 .3730 2.00 .430 .390 1/4-20 3/8 Inch
60 CL-6-TDP-2.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-2.00-S Without Thread Stainless Steel Passivated 3/8 .3730 2.00 .430 .390 1/4-20 3/8 Inch
61 CL-6-TDP-2.50-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-2.50-S Stainless Steel Passivated 3/8 .3730 2.50 .430 .390 1/4-20 3/8 Inch
62 CL-6-TDP-2.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-2.50-S Without Thread Stainless Steel Passivated 3/8 .3730 2.50 .430 .390 1/4-20 3/8 Inch
63 CL-6-TDP-3.00-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-3.00-S Stainless Steel Passivated 3/8 .3730 3.00 .430 .390 1/4-20 3/8 Inch
64 CL-6-TDP-3.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-3.00-S Without Thread Stainless Steel Passivated 3/8 .3730 3.00 .430 .390 1/4-20 3/8 Inch
65 CL-6-TDP-3.50-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-3.50-S Stainless Steel Passivated 3/8 .3730 3.50 .430 .390 1/4-20 3/8 Inch
66 CL-6-TDP-3.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-3.50-S Without Thread Stainless Steel Passivated 3/8 .3730 3.50 .430 .390 1/4-20 3/8 Inch
67 CL-6-TDP-4.00-S Threaded Detent Pins Stainless Steel, Inch CL-6-TDP-4.00-S Stainless Steel Passivated 3/8 .3730 4.00 .430 .390 1/4-20 3/8 Inch
68 CL-6-TDP-4.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-6-TDP-4.00-S Without Thread Stainless Steel Passivated 3/8 .3730 4.00 .430 .390 1/4-20 3/8 Inch
69 CL-8-TDP-1.00-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-1.00-S Stainless Steel Passivated 1/2 .4980 1.00 .570 .516 3/8-16 1/2 Inch
70 CL-8-TDP-1.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-1.00-S Without Thread Stainless Steel Passivated 1/2 .4980 1.00 .570 .516 3/8-16 1/2 Inch
71 CL-8-TDP-1.50-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-1.50-S Stainless Steel Passivated 1/2 .4980 1.50 .570 .516 3/8-16 1/2 Inch
72 CL-8-TDP-1.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-1.50-S Without Thread Stainless Steel Passivated 1/2 .4980 1.50 .570 .516 3/8-16 1/2 Inch
73 CL-8-TDP-2.00-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-2.00-S Stainless Steel Passivated 1/2 .4980 2.00 .570 .516 3/8-16 1/2 Inch
74 CL-8-TDP-2.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-2.00-S Without Thread Stainless Steel Passivated 1/2 .4980 2.00 .570 .516 3/8-16 1/2 Inch
75 CL-8-TDP-2.50-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-2.50-S Stainless Steel Passivated 1/2 .4980 2.50 .570 .516 3/8-16 1/2 Inch
76 CL-8-TDP-2.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-2.50-S Without Thread Stainless Steel Passivated 1/2 .4980 2.50 .570 .516 3/8-16 1/2 Inch
77 CL-8-TDP-3.00-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-3.00-S Stainless Steel Passivated 1/2 .4980 3.00 .570 .516 3/8-16 1/2 Inch
78 CL-8-TDP-3.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-3.00-S Without Thread Stainless Steel Passivated 1/2 .4980 3.00 .570 .516 3/8-16 1/2 Inch
79 CL-8-TDP-3.50-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-3.50-S Stainless Steel Passivated 1/2 .4980 3.50 .570 .516 3/8-16 1/2 Inch
80 CL-8-TDP-3.50-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-3.50-S Without Thread Stainless Steel Passivated 1/2 .4980 3.50 .570 .516 3/8-16 1/2 Inch
81 CL-8-TDP-4.00-S Threaded Detent Pins Stainless Steel, Inch CL-8-TDP-4.00-S Stainless Steel Passivated 1/2 .4980 4.00 .570 .516 3/8-16 1/2 Inch
82 CL-8-TDP-4.00-S-NOTHREAD Threaded Detent Pins Stainless Steel, Without Thread, Inch CL-8-TDP-4.00-S Without Thread Stainless Steel Passivated 1/2 .4980 4.00 .570 .516 3/8-16 1/2 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
GRIP LENGTH (Inch)
B (Inch)
C (Inch)
D THREAD (Inch)
F (Inch)
Measurement
Product Description

Threaded Detent Pins have one end threaded for a knob handle. These quick-release alignment pins have a solid shank and spring-loaded locking balls. Locking balls hold the pin in place by spring force (not positive locking like a Ball Lock Pin). Simply push the pin to insert, and pull to remove. Available in stainless steel only. Made in USA.The pin's threaded end accepts virtually any type of knob handle, which must be ordered separately. Knobs are available in steel, stainless steel, and several different plastics (see Related Products below). Knobs can be permanently secured with thread-locking adhesive if desired (an adhesive such as Loctite(r) 263 is suitable for most applications).Available in shank diameters from 3/16 to 1/2" (6 to 10mm in metric), in stainless steel only. Each diameter is available from stock in many standard grip lengths. Other grip lengths are available as specials (extra charge and longer delivery time). Note: 3/16" pins have only one locking ball instead of two due to their small size.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane