1

Tee (Compression Type), Inch

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Tee (Compression Type), Inch
Part Number CLR-703-F
Material Steel
Product selection
Selector Part Number Description Base Part Number Material Maximum operating pressure (psi) Tubing O.D. size Measurement
1 CLR-703-F Tee (Compression Type), Inch CLR-703-F Steel 7500 5/16 Inch
Part Number
Description
Base Part Number
Material
Maximum operating pressure (psi)
Tubing O.D. size
Measurement
Product Description

CLR-703-F

Tee fitting has three compression nuts that accept standard 5/16" O.D. tubing. Compression fittings are designed to secure heavy-wall tubing using a bite-type ferrule and compression nut. These fittings accept our standard 5/16" O.D. tubing (cut off straight and deburred) as well as Fixture Hose and Heavy-Duty Hose with compression-type tube ends.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane