1

Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch
Part Number CL-1-THA-LF
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish S THREAD (Inch) A (Inch) B (Inch) C (Inch) L (Inch) CLAMP STRAP CLAMP SPRING CLAMPING STUD JAM NUT SPHERICAL NUT & WASHER FLAT WASHER STUD LEVELING FOOT Measurement
1 CL-1-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-1-THA-LF Steel Black Oxide 1/4-20 2 5/8 3/8 13/16 CL-61-CS CL-5-SPG CL-1/4-20x2.00-STUD CL-4-JN CL-1-SNW CL-7-FW CL-4-SLF-BO Inch
2 CL-1-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-1-THA-LF Without Thread Steel Black Oxide 1/4-20 2 5/8 3/8 13/16 CL-61-CS CL-5-SPG CL-1/4-20x2.00-STUD CL-4-JN CL-1-SNW CL-7-FW CL-4-SLF-BO Inch
3 CL-2-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-2-THA-LF Steel Black Oxide 1/4-20 2-1/2 5/8 3/8 1-1/16 CL-62-CS CL-5-SPG CL-1/4-20x2.00-STUD CL-4-JN CL-1-SNW CL-7-FW CL-4-SLF-BO Inch
4 CL-2-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-2-THA-LF Without Thread Steel Black Oxide 1/4-20 2-1/2 5/8 3/8 1-1/16 CL-62-CS CL-5-SPG CL-1/4-20x2.00-STUD CL-4-JN CL-1-SNW CL-7-FW CL-4-SLF-BO Inch
5 CL-3-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-3-THA-LF Steel Black Oxide 3/8-16 3 1-1/8 1/2 1-7/32 CL-63-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
6 CL-3-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-3-THA-LF Without Thread Steel Black Oxide 3/8-16 3 1-1/8 1/2 1-7/32 CL-63-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
7 CL-5-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-5-THA-LF Steel Black Oxide 3/8-16 4 1-1/8 1/2 1-23/32 CL-65-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
8 CL-5-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-5-THA-LF Without Thread Steel Black Oxide 3/8-16 4 1-1/8 1/2 1-23/32 CL-65-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
9 CL-7-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-7-THA-LF Steel Black Oxide 3/8-16 5 1-1/8 1/2 2-7/32 CL-67-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
10 CL-7-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-7-THA-LF Without Thread Steel Black Oxide 3/8-16 5 1-1/8 1/2 2-7/32 CL-67-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
11 CL-9-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-9-THA-LF Steel Black Oxide 3/8-16 6 1-1/8 1/2 2-23/32 CL-69-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
12 CL-9-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-9-THA-LF Without Thread Steel Black Oxide 3/8-16 6 1-1/8 1/2 2-23/32 CL-69-CS CL-7-SPG CL-3/8-16x3.00-STUD CL-6-JN CL-2-SNW CL-1-FW CL-6-SLF-BO Inch
13 CL-10-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-10-THA-LF Steel Black Oxide 1/2-13 3-1/2 1-1/4 5/8 1-13/32 CL-70-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
14 CL-10-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-10-THA-LF Without Thread Steel Black Oxide 1/2-13 3-1/2 1-1/4 5/8 1-13/32 CL-70-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
15 CL-11-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-11-THA-LF Steel Black Oxide 1/2-13 4 1-1/4 5/8 1-21/32 CL-71-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
16 CL-11-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-11-THA-LF Without Thread Steel Black Oxide 1/2-13 4 1-1/4 5/8 1-21/32 CL-71-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
17 CL-12-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-12-THA-LF Steel Black Oxide 1/2-13 4-1/2 1-1/4 5/8 1-29/32 CL-72-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
18 CL-12-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-12-THA-LF Without Thread Steel Black Oxide 1/2-13 4-1/2 1-1/4 5/8 1-29/32 CL-72-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
19 CL-13-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-13-THA-LF Steel Black Oxide 1/2-13 5 1-1/4 5/8 2-5/32 CL-73-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
20 CL-13-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-13-THA-LF Without Thread Steel Black Oxide 1/2-13 5 1-1/4 5/8 2-5/32 CL-73-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
21 CL-14-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-14-THA-LF Steel Black Oxide 1/2-13 5-1/2 1-1/4 5/8 2-13/32 CL-74-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
22 CL-14-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-14-THA-LF Without Thread Steel Black Oxide 1/2-13 5-1/2 1-1/4 5/8 2-13/32 CL-74-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
23 CL-15-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-15-THA-LF Steel Black Oxide 1/2-13 6 1-1/4 5/8 2-21/32 CL-75-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
24 CL-15-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-15-THA-LF Without Thread Steel Black Oxide 1/2-13 6 1-1/4 5/8 2-21/32 CL-75-CS CL-9-SPG CL-1/2-13x4.00-STUD CL-8-JN CL-3-SNW CL-2-FW CL-8-SLF-BO Inch
25 CL-21-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-21-THA-LF Steel Black Oxide 5/8-11 4 1-1/2 7/8 1-9/16 CL-81-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
26 CL-21-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-21-THA-LF Without Thread Steel Black Oxide 5/8-11 4 1-1/2 7/8 1-9/16 CL-81-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
27 CL-17-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-17-THA-LF Steel Black Oxide 5/8-11 4-1/2 1-1/2 7/8 1-13/16 CL-77-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
28 CL-17-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-17-THA-LF Without Thread Steel Black Oxide 5/8-11 4-1/2 1-1/2 7/8 1-13/16 CL-77-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
29 CL-23-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-23-THA-LF Steel Black Oxide 5/8-11 5 1-1/2 7/8 2-1/16 CL-83-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
30 CL-23-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-23-THA-LF Without Thread Steel Black Oxide 5/8-11 5 1-1/2 7/8 2-1/16 CL-83-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
31 CL-25-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-25-THA-LF Steel Black Oxide 5/8-11 6 1-1/2 7/8 2-9/16 CL-85-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
32 CL-25-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-25-THA-LF Without Thread Steel Black Oxide 5/8-11 6 1-1/2 7/8 2-9/16 CL-85-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
33 CL-26-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-26-THA-LF Steel Black Oxide 5/8-11 6-1/2 1-1/2 7/8 2-13/16 CL-86-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
34 CL-26-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-26-THA-LF Without Thread Steel Black Oxide 5/8-11 6-1/2 1-1/2 7/8 2-13/16 CL-86-CS CL-11-SPG CL-5/8-11x4.00-STUD CL-10-JN CL-4-SNW CL-3-FW CL-10-SLF-BO Inch
35 CL-28-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-28-THA-LF Steel Black Oxide 3/4-10 6 1-3/4 1 2-1/2 CL-88-CS CL-13-SPG CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW CL-4-FW CL-12-SLF-BO Inch
36 CL-28-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-28-THA-LF Without Thread Steel Black Oxide 3/4-10 6 1-3/4 1 2-1/2 CL-88-CS CL-13-SPG CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW CL-4-FW CL-12-SLF-BO Inch
37 CL-30-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-30-THA-LF Steel Black Oxide 3/4-10 7 1-3/4 1 3 CL-90-CS CL-13-SPG CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW CL-4-FW CL-12-SLF-BO Inch
38 CL-30-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-30-THA-LF Without Thread Steel Black Oxide 3/4-10 7 1-3/4 1 3 CL-90-CS CL-13-SPG CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW CL-4-FW CL-12-SLF-BO Inch
39 CL-32-THA-LF Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Inch CL-32-THA-LF Steel Black Oxide 3/4-10 8 1-3/4 1 3-1/2 CL-92-CS CL-13-SPG CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW CL-4-FW CL-12-SLF-BO Inch
40 CL-32-THA-LF-NOTHREAD Tapped-Heel Clamp Straps (Steel), Assembly with Leveling Foot, Without Thread, Inch CL-32-THA-LF Without Thread Steel Black Oxide 3/4-10 8 1-3/4 1 3-1/2 CL-92-CS CL-13-SPG CL-3/4-10x5.00-STUD CL-12-JN CL-5-SNW CL-4-FW CL-12-SLF-BO Inch
Part Number
Description
Base Part Number
Option
Material
Finish
S THREAD (Inch)
A (Inch)
B (Inch)
C (Inch)
L (Inch)
CLAMP STRAP
CLAMP SPRING
CLAMPING STUD
JAM NUT
SPHERICAL NUT & WASHER
FLAT WASHER
STUD LEVELING FOOT
Measurement
Product Description

Heavy-duty steel version of our Tapped-Heel Clamp Straps, with a radius nose to provide firm workpiece contact. These clamp straps have a tapped heel that accepts a clamping screw or adjustable rear support. When used with a clamping screw, clamp by tightening the screw. When used with a rear support, clamp by tightening the center nut. An indentation at the rear of each side provides a secure finger grip for retracting the clamp. Available to fit stud sizes 1/4-20 to 3/4-10 (M6 to M20 in metric), each in a choice of strap lengths. Made in USA.

This clamp strap can be ordered by itself, or in a complete clamp assembly. The available assemblies are:

-HH Assembly with Hex-Head Clamping Screw

-HK Assembly with Hand-Knob Clamping Screw

-LF Assembly with Leveling Foot

-OP Assembly with Clamp Rest

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane