1

Tapered Index Plungers (Rotary Cam, Flange Mount), Index Plunger, Metric

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Tapered Index Plungers (Rotary Cam, Flange Mount), Index Plunger, Metric
Part Number CLM-22019-TIP
Material Steel
Nose Material Steel
Product selection
CAD Selector Part Number Description Base Part Number Option Material Nose Material PLUNGER DIA (mm) A DIA NOMINAL (mm) A DIA ACTUAL (mm) B (mm) D (mm) E (mm) H (mm) J (mm) L (mm) M DIA (mm) N DIA (mm) Measurement
1 CLM-22019-TIP Tapered Index Plungers (Rotary Cam, Flange Mount), Index Plunger, Metric CLM-22019-TIP Steel Steel 12 20 20.046 / 20.038 (Ground) 35 28.5 76 8 2.4 5 34 25 Metric
2 CLM-22019-TIP-RETRACTED Tapered Index Plungers (Rotary Cam, Flange Mount), Index Plunger, Retracted without Thread, Metric CLM-22019-TIP Retracted without Thread Steel Steel 12 20 20.046 / 20.038 (Ground) 35 28.5 76 8 2.4 5 34 25 Metric
No CAD available 3 CLM-22119-TIP Tapered Index Plungers (Rotary Cam, Flange Mount), Index Plunger, Metric CLM-22119-TIP Steel Steel 20 30 30.046 / 30.038 (Ground) 51 41.5 89 10.5 3.2 5 42 35 Metric
Part Number
Description
Base Part Number
Option
Material
Nose Material
PLUNGER DIA (mm)
A DIA NOMINAL (mm)
A DIA ACTUAL (mm)
B (mm)
D (mm)
E (mm)
H (mm)
J (mm)
L (mm)
M DIA (mm)
N DIA (mm)
Measurement
Product Description

Now also available in metric sizes!

Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bushing (order separately). Tapered Index Plungers feature a 15° taper on the plunger tip with a mating taper in the bushing. The taper makes alignment easier and also eliminates any binding during retraction (also available with a straight plunger, for slightly greater positional accuracy). Rotary-cam action completely retracts the plunger when the handle is rotated 180°. Cam surfaces are hardened steel. Made in USA.

The flange-mount configuration shown here provides orientation by fastening the flange with two socket-head cap screws. Flange mounting is designed for installations where a cross hole for a whistle-notch set screw is not practical. This configuration is available in two sizes, with the following inch and metric plunger diameters:

1/2" and 12mm

3/4" and 20mm

Index Plungers and their matching bushings feature a precision-ground body diameter, but are also available with a slightly oversize unground OD to allow custom grinding to size.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane