T Nut & Stud Sets, Metric

Clamps & Accessories

Manufacturer Carr Lane
Description T Nut & Stud Sets, Metric
Part Number CLM-1-TNS
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish TABLE SLOT SIZE STUDS (24) T NUTS (6) FLANGE NUTS (6) COUPLING NUTS (4) HOLDER (1) Measurement
1 CLM-1-TNS T Nut & Stud Sets, Metric CLM-1-TNS Steel Black Oxide 12mm M10 CLM-00-TN CLM-10-FN CLM-10-CN CL-1-TNH Metric
2 CLM-2-TNS T Nut & Stud Sets, Metric CLM-2-TNS Steel Black Oxide 1/2 M10 CLM-0-TN CLM-10-FN CLM-10-CN CL-1-TNH Metric
3 CLM-3-TNS T Nut & Stud Sets, Metric CLM-3-TNS Steel Black Oxide 9/16 or 14mm M10 CLM-1-TN CLM-10-FN CLM-10-CN CL-1-TNH Metric
4 CLM-4-TNS T Nut & Stud Sets, Metric CLM-4-TNS Steel Black Oxide 9/16 or 14mm M12 CLM-9-TN CLM-12-FN CLM-12-CN CL-2-TNH Metric
5 CLM-5-TNS T Nut & Stud Sets, Metric CLM-5-TNS Steel Black Oxide 5/8 or 16mm M12 CLM-2-TN CLM-12-FN CLM-12-CN CL-2-TNH Metric
6 CLM-6-TNS T Nut & Stud Sets, Metric CLM-6-TNS Steel Black Oxide 11/16 or 18mm M12 CLM-3-TN CLM-12-FN CLM-12-CN CL-2-TNH Metric
7 CLM-7-TNS T Nut & Stud Sets, Metric CLM-7-TNS Steel Black Oxide 11/16 or 18mm M16 CLM-10-TN CLM-16-FN CLM-16-CN CL-3-TNH Metric
8 CLM-8-TNS T Nut & Stud Sets, Metric CLM-8-TNS Steel Black Oxide 20mm M16 CLM-4-TN CLM-16-FN CLM-16-CN CL-3-TNH Metric
9 CLM-9-TNS T Nut & Stud Sets, Metric CLM-9-TNS Steel Black Oxide 13/16 M16 CLM-5-TN CLM-16-FN CLM-16-CN CL-3-TNH Metric
10 CLM-11-TNS T Nut & Stud Sets, Metric CLM-11-TNS Steel Black Oxide 22mm M20 CLM-6-TN CLM-20-FN CLM-20-CN CL-4-TNH Metric
Part Number
Description
Base Part Number
Material
Finish
TABLE SLOT SIZE
STUDS (24)
T NUTS (6)
FLANGE NUTS (6)
COUPLING NUTS (4)
HOLDER (1)
Measurement
Product Description

T Nuts are high-strength hardened nuts, fully machined to fit exactly in a specific machine-table T slot. Available in sizes for virtually any inch or metric machine-table slot, each with a choice of thread sizes. This 40-piece set includes a complete range of stud lengths with matching T Nuts, Flange Nuts, and Coupling Nuts. Made in USA.

Each set includes:

(6) T Nuts

(4) 3" Clamping Studs (80mm in metric)

(4) 4" Clamping Studs (95mm in metric)

(4) 5" Clamping Studs (125mm in metric)

(4) 6" Clamping Studs (150mm in metric)

(4) 7" Clamping Studs (175mm in metric)

(4) 8" Clamping Studs (200mm in metric)

(6) Flange Nuts

(4) Coupling Nuts

(1) Handy wooden holder

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane