1

Swivel Pads (Steel with Delrin Pad), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Swivel Pads (Steel with Delrin® Pad), Inch
Part Number CL-1-SPAN
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD B (Inch) C (Inch) D (Inch) E DIA (Inch) F (Inch) G (Inch) H (Inch) Measurement
1 CL-1-SPAN Swivel Pads (Steel with Delrin® Pad), Inch CL-1-SPAN Steel Black Oxide 1/4-20 1/2 .50 .23 5/8 .06 .10 .67 Inch
2 CL-1-SPAN-NOTHREAD Swivel Pads (Steel with Delrin® Pad), Without Thread, Inch CL-1-SPAN Without Thread Steel Black Oxide 1/4-20 1/2 .50 .23 5/8 .06 .10 .67 Inch
3 CL-2-SPAN Swivel Pads (Steel with Delrin® Pad), Inch CL-2-SPAN Steel Black Oxide 5/16-18 9/16 .58 .27 3/4 .06 .10 .75 Inch
4 CL-2-SPAN-NOTHREAD Swivel Pads (Steel with Delrin® Pad), Without Thread, Inch CL-2-SPAN Without Thread Steel Black Oxide 5/16-18 9/16 .58 .27 3/4 .06 .10 .75 Inch
5 CL-3-SPAN Swivel Pads (Steel with Delrin® Pad), Inch CL-3-SPAN Steel Black Oxide 3/8-16 5/8 .71 .29 7/8 .06 .12 .91 Inch
6 CL-3-SPAN-NOTHREAD Swivel Pads (Steel with Delrin® Pad), Without Thread, Inch CL-3-SPAN Without Thread Steel Black Oxide 3/8-16 5/8 .71 .29 7/8 .06 .12 .91 Inch
7 CL-4-SPAN Swivel Pads (Steel with Delrin® Pad), Inch CL-4-SPAN Steel Black Oxide 1/2-13 3/4 .81 .31 1 .09 .15 1.05 Inch
8 CL-4-SPAN-NOTHREAD Swivel Pads (Steel with Delrin® Pad), Without Thread, Inch CL-4-SPAN Without Thread Steel Black Oxide 1/2-13 3/4 .81 .31 1 .09 .15 1.05 Inch
9 CL-5-SPAN Swivel Pads (Steel with Delrin® Pad), Inch CL-5-SPAN Steel Black Oxide 5/8-11 7/8 1.00 .35 1-1/8 .09 .15 1.25 Inch
10 CL-5-SPAN-NOTHREAD Swivel Pads (Steel with Delrin® Pad), Without Thread, Inch CL-5-SPAN Without Thread Steel Black Oxide 5/8-11 7/8 1.00 .35 1-1/8 .09 .15 1.25 Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
B (Inch)
C (Inch)
D (Inch)
E DIA (Inch)
F (Inch)
G (Inch)
H (Inch)
Measurement
Product Description

Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large swivel ball provides a 18° total swivel angle. The Delrin(r) pad prevents marring, but has a lower load capacity than a steel pad. Available with tapped-hole sizes from 1/4-20 to 5/8-11. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane