1

Swivel Pads (Steel), Metric

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Swivel Pads (Steel), Metric
Part Number CLM-6-SPA
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B (mm) C (mm) D (mm) E DIA (mm) F (mm) G (mm) H (mm) Measurement
1 CLM-6-SPA Swivel Pads (Steel), Metric CLM-6-SPA Steel Black Oxide M6 1 10 14 6 12.5 1 2 17 Metric
2 CLM-6-SPA-NOTHREAD Swivel Pads (Steel), Without Thread, Metric CLM-6-SPA Without Thread Steel Black Oxide M6 1 10 14 6 12.5 1 2 17 Metric
3 CLM-8-SPA Swivel Pads (Steel), Metric CLM-8-SPA Steel Black Oxide M8 1.25 13 14.5 5.5 19 1.5 2.5 19 Metric
4 CLM-8-SPA-NOTHREAD Swivel Pads (Steel), Without Thread, Metric CLM-8-SPA Without Thread Steel Black Oxide M8 1.25 13 14.5 5.5 19 1.5 2.5 19 Metric
5 CLM-10-SPA Swivel Pads (Steel), Metric CLM-10-SPA Steel Black Oxide M10 1.5 17 18 7.5 22 1.5 3 23 Metric
6 CLM-10-SPA-NOTHREAD Swivel Pads (Steel), Without Thread, Metric CLM-10-SPA Without Thread Steel Black Oxide M10 1.5 17 18 7.5 22 1.5 3 23 Metric
7 CLM-12-SPA Swivel Pads (Steel), Metric CLM-12-SPA Steel Black Oxide M12 1.75 19 20.5 8 25.5 2.5 4 26.5 Metric
8 CLM-12-SPA-NOTHREAD Swivel Pads (Steel), Without Thread, Metric CLM-12-SPA Without Thread Steel Black Oxide M12 1.75 19 20.5 8 25.5 2.5 4 26.5 Metric
9 CLM-16-SPA Swivel Pads (Steel), Metric CLM-16-SPA Steel Black Oxide M16 2 24 25.5 9 28.5 2.5 4 32 Metric
10 CLM-16-SPA-NOTHREAD Swivel Pads (Steel), Without Thread, Metric CLM-16-SPA Without Thread Steel Black Oxide M16 2 24 25.5 9 28.5 2.5 4 32 Metric
11 CLM-20-SPA Swivel Pads (Steel), Metric CLM-20-SPA Steel Black Oxide M20 2.5 30 28.5 9 32 2.5 4 35 Metric
12 CLM-20-SPA-NOTHREAD Swivel Pads (Steel), Without Thread, Metric CLM-20-SPA Without Thread Steel Black Oxide M20 2.5 30 28.5 9 32 2.5 4 35 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B (mm)
C (mm)
D (mm)
E DIA (mm)
F (mm)
G (mm)
H (mm)
Measurement
Product Description

Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large swivel ball provides high load capacity with a 18° total swivel angle. Available with tapped-hole sizes from 1/4-20 to 1"-8 (M6 to M20 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane