1

Swivel Hoist Rings – Stainless Steel (Standard Ring), Metric

Hoist Rings

Manufacturer Carr Lane
Description Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric
Part Number CLM-440-SHR-2-S
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Option Material Finish LOAD RATING (kg) A THREAD THREAD PITCH (mm) B (mm) C (mm) D (mm) E DIA (mm) F (mm) G (mm) H (mm) J (mm) K (mm) L (mm) N DIA (mm) P (mm) INSTALLATION TORQUE (Nm) Measurement
1 CLM-440-SHR-2-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-440-SHR-2-S Stainless Steel Passivated 200 M8 1.25 17 18 68 9.5 11 41 25.5 47 26 59 19 4.5 5 Metric
2 CLM-440-SHR-2-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-440-SHR-2-S Without Thread Stainless Steel Passivated 200 M8 1.25 17 18 68 9.5 11 41 25.5 47 26 59 19 4.5 5 Metric
3 CLM-500-SHR-1-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-500-SHR-1-S Stainless Steel Passivated 225 M10 1.5 17 18 68 9.5 11 41 25.5 47 28 59 19 4.5 8 Metric
4 CLM-500-SHR-1-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-500-SHR-1-S Without Thread Stainless Steel Passivated 225 M10 1.5 17 18 68 9.5 11 41 25.5 47 28 59 19 4.5 8 Metric
5 CLM-1150-SHR-1-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-1150-SHR-1-S Stainless Steel Passivated 525 M12 1.75 19 31 121 19 22 83 51 89 43 108 38 4 19 Metric
6 CLM-1150-SHR-1-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-1150-SHR-1-S Without Thread Stainless Steel Passivated 525 M12 1.75 19 31 121 19 22 83 51 89 43 108 38 4 19 Metric
7 CLM-2000-SHR-2-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-2000-SHR-2-S Stainless Steel Passivated 950 M16 2 24 31 121 19 22 83 51 89 47 108 38 4 41 Metric
8 CLM-2000-SHR-2-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-2000-SHR-2-S Without Thread Stainless Steel Passivated 950 M16 2 24 31 121 19 22 83 51 89 47 108 38 4 41 Metric
9 CLM-2400-SHR-2-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-2400-SHR-2-S Stainless Steel Passivated 1100 M20 2.5 30 31 121 19 22 83 51 89 51 108 38 4 68 Metric
10 CLM-2400-SHR-2-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-2400-SHR-2-S Without Thread Stainless Steel Passivated 1100 M20 2.5 30 31 121 19 22 83 51 89 51 108 38 4 68 Metric
11 CLM-29822-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29822-SHR-S Stainless Steel Passivated 1500 M20 2.5 29 43 166 25.5 36 121 76 131 64 147 59 6 68 Metric
12 CLM-29822-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29822-SHR-S Without Thread Stainless Steel Passivated 1500 M20 2.5 29 43 166 25.5 36 121 76 131 64 147 59 6 68 Metric
13 CLM-29824-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29824-SHR-S Stainless Steel Passivated 2100 M24 3 34 43 166 25.5 36 121 76 131 67 147 59 6 156 Metric
14 CLM-29824-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29824-SHR-S Without Thread Stainless Steel Passivated 2100 M24 3 34 43 166 25.5 36 121 76 131 67 147 59 6 156 Metric
15 CLM-29830-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29830-SHR-S Stainless Steel Passivated 2250 M30 3.5 54 43 166 25.5 36 121 76 131 73 147 59 6 156 Metric
16 CLM-29830-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29830-SHR-S Without Thread Stainless Steel Passivated 2250 M30 3.5 54 43 166 25.5 36 121 76 131 73 147 59 6 156 Metric
17 CLM-29840-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29840-SHR-S Stainless Steel Passivated 3500 M30 3.5 46 54 222 32 44 152 96 165 84 197 81 9 320 Metric
18 CLM-29840-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29840-SHR-S Without Thread Stainless Steel Passivated 3500 M30 3.5 46 54 222 32 44 152 96 165 84 197 81 9 320 Metric
19 CLM-29842-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29842-SHR-S Stainless Steel Passivated 3500 M30 3.5 66 54 222 32 44 152 96 165 84 197 81 9 320 Metric
20 CLM-29842-SHR-S-NOTHREAD.STEP Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29842-SHR-S Without Thread Stainless Steel Passivated 3500 M30 3.5 66 54 222 32 44 152 96 165 84 197 81 9 320 Metric
21 CLM-29850-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29850-SHR-S Stainless Steel Passivated 5500 M36 4 69 71 317 44 57 203 124 217 107 282 107 12 540 Metric
22 CLM-29850-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29850-SHR-S Without Thread Stainless Steel Passivated 5500 M36 4 69 71 317 44 57 203 124 217 107 282 107 12 540 Metric
23 CLM-29852-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29852-SHR-S Stainless Steel Passivated 6250 M42 4.5 79 71 317 44 57 203 124 217 113 282 107 12 540 Metric
24 CLM-29852-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29852-SHR-S Without Thread Stainless Steel Passivated 6250 M42 4.5 79 71 317 44 57 203 124 217 113 282 107 12 540 Metric
25 CLM-29854-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29854-SHR-S Stainless Steel Passivated 7250 M48 5 79 71 317 44 57 203 124 217 119 282 107 12 540 Metric
26 CLM-29854-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29854-SHR-S Without Thread Stainless Steel Passivated 7250 M48 5 79 71 317 44 57 203 124 217 119 282 107 12 540 Metric
27 CLM-29860-SHR-S Swivel Hoist Rings - Stainless Steel (Standard Ring), Metric CLM-29860-SHR-S Stainless Steel Passivated 11000 M64 6 102 104 428 57 76 267 166 296 168 368 146 28 1400 Metric
28 CLM-29860-SHR-S-NOTHREAD Swivel Hoist Rings - Stainless Steel (Standard Ring), Without Thread, Metric CLM-29860-SHR-S Without Thread Stainless Steel Passivated 11000 M64 6 102 104 428 57 76 267 166 296 168 368 146 28 1400 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
LOAD RATING (kg)
A THREAD
THREAD PITCH (mm)
B (mm)
C (mm)
D (mm)
E DIA (mm)
F (mm)
G (mm)
H (mm)
J (mm)
K (mm)
L (mm)
N DIA (mm)
P (mm)
INSTALLATION TORQUE (Nm)
Measurement
Product Description

Stainless steel version of our original safety-engineered hoist ring, with a load rating equal to 50% of the steel version. Useful for corrosive, cryogenic, or elevated-temperature environments. Swivel Hoist Rings pivot 180° and swivel 360° simultaneously to allow lifting from any direction. Safety factor = 5:1. Available with inch threads in load capacities up to 50,000 lbs, or metric threads up in load capacities up to 24,000 lbs, many with a choice of bolt length. Patent no. 3,297,293, and 4,705,422. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane