1

Swivel-Heel Clamp Straps, Clamp Strap Only

Clamps & Accessories

Manufacturer Carr Lane
Description Swivel-Heel Clamp Straps, Clamp Strap Only
Part Number CL-125-CS
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A B (Inch) C (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H (Inch) J (Inch) K (Inch) Measurement
1 CL-125-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-125-CS Steel Black Oxide 1/4-20 or M6 3/8 5/8 2 27/32 9/32 1/4 11/32 1/8 3/16 Universal
2 CL-127-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-127-CS Steel Black Oxide 3/8-16 or M10 1/2 1-1/8 3 1-7/32 27/64 13/32 1/2 9/32 3/8 Universal
3 CL-129-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-129-CS Steel Black Oxide 3/8-16 or M10 1/2 1-1/8 4 1-23/32 27/64 13/32 1/2 9/32 3/8 Universal
4 CL-131-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-131-CS Steel Black Oxide 3/8-16 or M10 1/2 1-1/8 5 2-7/32 27/64 13/32 1/2 9/32 3/8 Universal
5 CL-134-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-134-CS Steel Black Oxide 1/2-13 or M12 5/8 1-1/4 3-1/2 1-15/32 17/32 13/32 1/2 9/32 3/8 Universal
6 CL-135-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-135-CS Steel Black Oxide 1/2-13 or M12 5/8 1-1/4 4 1-23/32 17/32 13/32 1/2 9/32 3/8 Universal
7 CL-137-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-137-CS Steel Black Oxide 1/2-13 or M12 5/8 1-1/4 5 2-7/32 17/32 13/32 1/2 9/32 3/8 Universal
8 CL-139-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-139-CS Steel Black Oxide 1/2-13 or M12 5/8 1-1/4 6 2-23/32 17/32 13/32 1/2 9/32 3/8 Universal
9 CL-140-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-140-CS Steel Black Oxide 5/8-11 or M16 7/8 1-1/2 4 1-5/8 21/32 1/2 19/32 9/32 1/2 Universal
10 CL-142-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-142-CS Steel Black Oxide 5/8-11 or M16 7/8 1-1/2 5 2-1/8 21/32 1/2 19/32 9/32 1/2 Universal
11 CL-144-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-144-CS Steel Black Oxide 5/8-11 or M16 7/8 1-1/2 6 2-5/8 21/32 1/2 19/32 9/32 1/2 Universal
12 CL-152-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-152-CS Steel Black Oxide 3/4-10 or M20 1 1-3/4 6 2-5/8 13/16 1/2 19/32 5/16 1/2 Universal
13 CL-154-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-154-CS Steel Black Oxide 3/4-10 or M20 1 1-3/4 7 3-1/8 13/16 1/2 19/32 5/16 1/2 Universal
14 CL-156-CS Swivel-Heel Clamp Straps, Clamp Strap Only CL-156-CS Steel Black Oxide 3/4-10 or M20 1 1-3/4 8 3-5/8 13/16 1/2 19/32 5/16 1/2 Universal
Part Number
Description
Base Part Number
Material
Finish
A
B (Inch)
C (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H (Inch)
J (Inch)
K (Inch)
Measurement
Product Description

Heavy-duty steel clamp strap that swings 90° out of the way for clear loading. These clamp straps have a radiused slot underneath to fit a standard Clamp Rest. This slot also provides a positive swing stop when the clamp reaches proper clamping position. Standard radius nose provides firm workpiece contact. Available to fit stud sizes 1/4-20 to 3/4-10 (M6 to M20 in metric), each in a choice of strap lengths. Made in USA. This clamp strap can be ordered by itself, or in a complete clamp assembly. This clamp strap can be ordered by itself, or in a complete clamp assembly. The available assemblies are:

-1 Assembly with Spherical Nut & Washer
-2 Assembly with Flange Nut
-4 Assembly with Hand Knob & Spherical Washer
-5 Assembly with Acorn Nut & Spherical Washer
-6 Assembly with Bar Knob & Spherical Washer
-7 Assembly with Cam Handle & Spherical Washer

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane