1

Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen
Part Number CLM-1-SHS-BO
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B DIA (mm) C (mm) D DIA (mm) E (mm) F (mm) G (mm) Measurement
1 CLM-1-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-1-SHS-BO Steel Black Oxide M6 1 25.5 25 4.8 7 8 3.2 Metric
2 CLM-1-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-1-SHS-BO Without Thread Steel Black Oxide M6 1 25.5 25 4.8 7 8 3.2 Metric
3 CLM-2-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-2-SHS-BO Steel Black Oxide M6 1 25.5 40 4.8 7 8 3.2 Metric
4 CLM-2-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-2-SHS-BO Without Thread Steel Black Oxide M6 1 25.5 40 4.8 7 8 3.2 Metric
5 CLM-3-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-3-SHS-BO Steel Black Oxide M6 1 25.5 50 4.8 7 8 3.2 Metric
6 CLM-3-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-3-SHS-BO Without Thread Steel Black Oxide M6 1 25.5 50 4.8 7 8 3.2 Metric
7 CLM-4-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-4-SHS-BO Steel Black Oxide M6 1 25.5 75 4.8 7 8 3.2 Metric
8 CLM-4-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-4-SHS-BO Without Thread Steel Black Oxide M6 1 25.5 75 4.8 7 8 3.2 Metric
9 CLM-5-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-5-SHS-BO Steel Black Oxide M8 1.25 28.5 25 6.4 9 9.5 4.8 Metric
10 CLM-5-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-5-SHS-BO Without Thread Steel Black Oxide M8 1.25 28.5 25 6.4 9 9.5 4.8 Metric
11 CLM-6-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-6-SHS-BO Steel Black Oxide M8 1.25 28.5 40 6.4 9 9.5 4.8 Metric
12 CLM-6-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-6-SHS-BO Without Thread Steel Black Oxide M8 1.25 28.5 40 6.4 9 9.5 4.8 Metric
13 CLM-7-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-7-SHS-BO Steel Black Oxide M8 1.25 28.5 50 6.4 9 9.5 4.8 Metric
14 CLM-7-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-7-SHS-BO Without Thread Steel Black Oxide M8 1.25 28.5 50 6.4 9 9.5 4.8 Metric
15 CLM-8-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-8-SHS-BO Steel Black Oxide M8 1.25 28.5 75 6.4 9 9.5 4.8 Metric
16 CLM-8-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-8-SHS-BO Without Thread Steel Black Oxide M8 1.25 28.5 75 6.4 9 9.5 4.8 Metric
17 CLM-9-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-9-SHS-BO Steel Black Oxide M10 1.5 32 40 7.6 9.5 11 4.8 Metric
18 CLM-9-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-9-SHS-BO Without Thread Steel Black Oxide M10 1.5 32 40 7.6 9.5 11 4.8 Metric
19 CLM-10-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-10-SHS-BO Steel Black Oxide M10 1.5 32 50 7.6 9.5 11 4.8 Metric
20 CLM-10-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-10-SHS-BO Without Thread Steel Black Oxide M10 1.5 32 50 7.6 9.5 11 4.8 Metric
21 CLM-11-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-11-SHS-BO Steel Black Oxide M10 1.5 32 75 7.6 9.5 11 4.8 Metric
22 CLM-11-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-11-SHS-BO Without Thread Steel Black Oxide M10 1.5 32 75 7.6 9.5 11 4.8 Metric
23 CLM-12-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12-SHS-BO Steel Black Oxide M10 1.5 32 100 7.6 9.5 11 4.8 Metric
24 CLM-12-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12-SHS-BO Without Thread Steel Black Oxide M10 1.5 32 100 7.6 9.5 11 4.8 Metric
25 CLM-11A-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-11A-SHS-BO Steel Black Oxide M12 1.75 32 40 9.9 12 12.5 4.8 Metric
26 CLM-11A-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-11A-SHS-BO Without Thread Steel Black Oxide M12 1.75 32 40 9.9 12 12.5 4.8 Metric
27 CLM-12A-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12A-SHS-BO Steel Black Oxide M12 1.75 32 50 9.9 12 12.5 4.8 Metric
28 CLM-12A-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-12A-SHS-BO Without Thread Steel Black Oxide M12 1.75 32 50 9.9 12 12.5 4.8 Metric
29 CLM-13-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-13-SHS-BO Steel Black Oxide M12 1.75 32 75 9.9 12 12.5 4.8 Metric
30 CLM-13-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-13-SHS-BO Without Thread Steel Black Oxide M12 1.75 32 75 9.9 12 12.5 4.8 Metric
31 CLM-14-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-14-SHS-BO Steel Black Oxide M12 1.75 32 100 9.9 12 12.5 4.8 Metric
32 CLM-14-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-14-SHS-BO Without Thread Steel Black Oxide M12 1.75 32 100 9.9 12 12.5 4.8 Metric
33 CLM-15-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-15-SHS-BO Steel Black Oxide M16 2 32 50 12.7 16 12.5 4.8 Metric
34 CLM-15-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-15-SHS-BO Without Thread Steel Black Oxide M16 2 32 50 12.7 16 12.5 4.8 Metric
35 CLM-16-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-16-SHS-BO Steel Black Oxide M16 2 32 75 12.7 16 12.5 4.8 Metric
36 CLM-16-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-16-SHS-BO Without Thread Steel Black Oxide M16 2 32 75 12.7 16 12.5 4.8 Metric
37 CLM-17-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-17-SHS-BO Steel Black Oxide M16 2 32 100 12.7 16 12.5 4.8 Metric
38 CLM-17-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-17-SHS-BO Without Thread Steel Black Oxide M16 2 32 100 12.7 16 12.5 4.8 Metric
39 CLM-18-SHS-BO Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-18-SHS-BO Steel Black Oxide M16 2 32 725 12.7 16 12.5 4.8 Metric
40 CLM-18-SHS-BO-NOTHREAD Swivel Head Screws (Small Foot), Steel, Black Oxide Finish, Without Thread, Metric, To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen CLM-18-SHS-BO Without Thread Steel Black Oxide M16 2 32 725 12.7 16 12.5 4.8 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B DIA (mm)
C (mm)
D DIA (mm)
E (mm)
F (mm)
G (mm)
Measurement
Product Description

High-quality thumb screw that accepts a wide assortment of swivel feet. The swivel screws shown here include the Type A small foot, which is optionally available in Delrin(r). Knurled head provides a positive grip for finger tightening in light clamping applications. Available in zinc-plated steel with thread sizes from 1/4-20 to 5/8-11. Available in black-oxide-finish steel with thread sizes from 1/4-20 to 5/8-11 (M6 to M16 in metric). Available in stainless steel with thread sizes from 1/4-20 to 1/2-13. Choice of several lengths in each thread size. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane