1

Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric

Clamps & Accessories

Manufacturer Carr Lane
Description Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric
Part Number CLM-1-SWA-1
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish D THREAD SIZE THREAD PITCH (mm) A (mm) B (mm) C DIA (mm) E (mm) F (mm) G (mm) H DIA (mm) J (mm) K (mm) L (mm) N (mm) Q THREAD S (mm) U DIA (mm) V DIA (mm) W (mm) Y (mm) Z (mm) Measurement
1 CLM-1-SWA-1 Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric CLM-1-SWA-1 Steel Black Oxide M8 1.25 38 20.5 14 17.5 19 62 12.5 44.5 4 10 17.5 5/16-18 4 17.5 24 19 2.5 24 Metric
2 CLM-1-SWA-1-NOTHREAD Swing Clamp Assemblies (Post Mounted, Knob Handle), Without Thread, Metric CLM-1-SWA-1 Without Thread Steel Black Oxide M8 1.25 38 20.5 14 17.5 19 62 12.5 44.5 4 10 17.5 5/16-18 4 17.5 24 19 2.5 24 Metric
3 CLM-4-SWA-1 Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric CLM-4-SWA-1 Steel Black Oxide M12 1.75 51 30 22 38 28.5 98.5 19 54 5 17 25 1/2-13 5 25.5 33.5 28.5 3.5 25.5 Metric
4 CLM-4-SWA-1-NOTHREAD Swing Clamp Assemblies (Post Mounted, Knob Handle), Without Thread, Metric CLM-4-SWA-1 Without Thread Steel Black Oxide M12 1.75 51 30 22 38 28.5 98.5 19 54 5 17 25 1/2-13 5 25.5 33.5 28.5 3.5 25.5 Metric
5 CLM-5-SWA-1 Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric CLM-5-SWA-1 Steel Black Oxide M12 1.75 64 30 22 38 28.5 98.5 19 54 5 17 25 1/2-13 5 25.5 33.5 28.5 3.5 25.5 Metric
6 CLM-5-SWA-1-NOTHREAD Swing Clamp Assemblies (Post Mounted, Knob Handle), Without Thread, Metric CLM-5-SWA-1 Without Thread Steel Black Oxide M12 1.75 64 30 22 38 28.5 98.5 19 54 5 17 25 1/2-13 5 25.5 33.5 28.5 3.5 25.5 Metric
7 CLM-2-SWA-1 Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric CLM-2-SWA-1 Steel Black Oxide M16 2 76 39.5 28 40 33.5 116 24 70 5.5 21 34 5/8-11 5.5 33.5 44.5 38 4 17 Metric
8 CLM-2-SWA-1-NOTHREAD Swing Clamp Assemblies (Post Mounted, Knob Handle), Without Thread, Metric CLM-2-SWA-1 Without Thread Steel Black Oxide M16 2 76 39.5 28 40 33.5 116 24 70 5.5 21 34 5/8-11 5.5 33.5 44.5 38 4 17 Metric
9 CLM-3-SWA-1 Swing Clamp Assemblies (Post Mounted, Knob Handle), Metric CLM-3-SWA-1 Steel Black Oxide M16 2 102 39.5 28 40 33.5 116 24 70 5.5 21 34 5/8-11 5.5 33.5 44.5 38 4 17 Metric
10 CLM-3-SWA-1-NOTHREAD Swing Clamp Assemblies (Post Mounted, Knob Handle), Without Thread, Metric CLM-3-SWA-1 Without Thread Steel Black Oxide M16 2 102 39.5 28 40 33.5 116 24 70 5.5 21 34 5/8-11 5.5 33.5 44.5 38 4 17 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
D THREAD SIZE
THREAD PITCH (mm)
A (mm)
B (mm)
C DIA (mm)
E (mm)
F (mm)
G (mm)
H DIA (mm)
J (mm)
K (mm)
L (mm)
N (mm)
Q THREAD
S (mm)
U DIA (mm)
V DIA (mm)
W (mm)
Y (mm)
Z (mm)
Measurement
Product Description

Long-reach swing clamp that can be hand tightened for medium clamping force. This post-mounted version is ideal for tight spaces, with a long mounting post for increased strength. Install in a reamed hole. Available in five sizes, with inch or metric post diameter. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane