1

Swing Clamp Assemblies (Flange Mounted, Ball Handle)

Clamps & Accessories

Manufacturer Carr Lane
Description Swing Clamp Assemblies (Flange Mounted, Ball Handle)
Part Number CL-1-SWA-4
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish D THREAD SIZE A B C E F G H DIA J K L M N P Q SOCKET- HEAD CAP SCREWS R S T U V W X Measurement
1 CL-1-SWA-4 Swing Clamp Assemblies (Flange Mounted, Ball Handle) CL-1-SWA-4 Steel Black Oxide 5/16-18 1-1/2 1 3/4 .88 3/4 2.39 1/2 2-1/4 5/32 .33 1/2 .25 1-1/4 #10 or M5 1-1/2 3/8 1/4 11/16 15/16 3/4 3/4 Universal
2 CL-1-SWA-4-NOTHREAD Swing Clamp Assemblies (Flange Mounted, Ball Handle), Without Thread CL-1-SWA-4 Without Thread Steel Black Oxide 5/16-18 1-1/2 1 3/4 .88 3/4 2.39 1/2 2-1/4 5/32 .33 1/2 .25 1-1/4 #10 or M5 1-1/2 3/8 1/4 11/16 15/16 3/4 3/4 Universal
3 CL-4-SWA-4 Swing Clamp Assemblies (Flange Mounted, Ball Handle) CL-4-SWA-4 Steel Black Oxide 1/2-13 2 1-3/8 1-1/8 .96 1-1/8 3.53 3/4 2-5/8 3/16 .44 1/2 .31 1-3/4 1/4 or M6 2 1/2 5/16 1 1-5/16 1-1/8 1 Universal
4 CL-4-SWA-4-NOTHREAD Swing Clamp Assemblies (Flange Mounted, Ball Handle), Without Thread CL-4-SWA-4 Without Thread Steel Black Oxide 1/2-13 2 1-3/8 1-1/8 .96 1-1/8 3.53 3/4 2-5/8 3/16 .44 1/2 .31 1-3/4 1/4 or M6 2 1/2 5/16 1 1-5/16 1-1/8 1 Universal
5 CL-5-SWA-4 Swing Clamp Assemblies (Flange Mounted, Ball Handle) CL-5-SWA-4 Steel Black Oxide 1/2-13 2-1/2 1-3/8 1-1/8 .96 1-1/8 3.53 3/4 2-5/8 3/16 .44 11/16 .31 1-3/4 1/4 or M6 2 1/2 5/16 1 1-5/16 1-1/8 1 Universal
6 CL-5-SWA-4-NOTHREAD Swing Clamp Assemblies (Flange Mounted, Ball Handle), Without Thread CL-5-SWA-4 Without Thread Steel Black Oxide 1/2-13 2-1/2 1-3/8 1-1/8 .96 1-1/8 3.53 3/4 2-5/8 3/16 .44 11/16 .31 1-3/4 1/4 or M6 2 1/2 5/16 1 1-5/16 1-1/8 1 Universal
7 CL-2-SWA-4 Swing Clamp Assemblies (Flange Mounted, Ball Handle) CL-2-SWA-4 Steel Black Oxide 5/8-11 3 1-1/2 1-1/4 1.65 1-5/16 4.50 15/16 3 7/32 .58 11/16 .53 2-1/4 3/8 or M10 2-1/4 3/4 3/8 1-5/16 1-3/4 1-1/2 1-3/8 Universal
8 CL-2-SWA-4-NOTHREAD Swing Clamp Assemblies (Flange Mounted, Ball Handle), Without Thread CL-2-SWA-4 Without Thread Steel Black Oxide 5/8-11 3 1-1/2 1-1/4 1.65 1-5/16 4.50 15/16 3 7/32 .58 11/16 .53 2-1/4 3/8 or M10 2-1/4 3/4 3/8 1-5/16 1-3/4 1-1/2 1-3/8 Universal
9 CL-3-SWA-4 Swing Clamp Assemblies (Flange Mounted, Ball Handle) CL-3-SWA-4 Steel Black Oxide 5/8-11 4 1-1/2 1-1/4 1.65 1-5/16 4.50 15/16 3 7/32 .58 1 .53 2-1/4 3/8 or M10 2-1/4 3/4 3/8 1-5/16 1-3/4 1-1/2 1-3/8 Universal
10 CL-3-SWA-4-NOTHREAD Swing Clamp Assemblies (Flange Mounted, Ball Handle), Without Thread CL-3-SWA-4 Without Thread Steel Black Oxide 5/8-11 4 1-1/2 1-1/4 1.65 1-5/16 4.50 15/16 3 7/32 .58 1 .53 2-1/4 3/8 or M10 2-1/4 3/4 3/8 1-5/16 1-3/4 1-1/2 1-3/8 Universal
Part Number
Description
Base Part Number
Option
Material
Finish
D THREAD SIZE
A
B
C
E
F
G
H DIA
J
K
L
M
N
P
Q SOCKET- HEAD CAP SCREWS
R
S
T
U
V
W
X
Measurement
Product Description

Long-reach swing clamp that can be hand tightened for medium clamping force. This flange-mounted version is ideal for mounting on flat surfaces. The stop pin furnished can be installed on either side for clockwise or counterclockwise swing. Available in five sizes. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane