1

Support Riser Blocks (Heavy), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Support Riser Blocks (Heavy), Inch
Part Number CL-MF50-1413
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish A (Inch) B (Inch) C (Inch) D (Inch) Measurement
1 CL-MF50-1413 Support Riser Blocks (Heavy), Inch CL-MF50-1413 Steel Black Oxide 1.5000 5/8-11 3-3/8 2 Inch
2 CL-MF50-1414 Support Riser Blocks (Heavy), Inch CL-MF50-1414 Steel Black Oxide 2.0000 5/8-11 3-3/8 2 Inch
Part Number
Description
Base Part Number
Material
Finish
A (Inch)
B (Inch)
C (Inch)
D (Inch)
Measurement
Product Description

Stackable riser block with precision ground top and bottom surfaces for accurate height location. Ideal for raising supports up to a workpiece. Seven tapped holes allow mounting the support at any position between grid holes. The Heavy MF50 size shown here is available in two support heights to match other types of modular-fixturing height locators.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane