1

Stud Leveling Feet (Stainless Steel with Delrin Pad), Metric

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric
Part Number CLM-6-SLFN-S
Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD THREAD PITCH (mm) B (mm) C DIA (mm) D (mm) E (mm) F (mm) LOAD RATING (kg) Measurement
1 CLM-6-SLFN-S Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric CLM-6-SLFN-S Stainless Steel Passivated M6 1 10 25.5 4 18 40 90 Metric
2 CLM-6-SLFN-S-NOTHREAD Stud Leveling Feet (Stainless Steel with Delrin® Pad), Without Thread, Metric CLM-6-SLFN-S Without Thread Stainless Steel Passivated M6 1 10 25.5 4 18 40 90 Metric
3 CLM-8-SLFN-S Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric CLM-8-SLFN-S Stainless Steel Passivated M8 1.25 13 28.5 4.8 20.5 50 110 Metric
4 CLM-8-SLFN-S-NOTHREAD Stud Leveling Feet (Stainless Steel with Delrin® Pad), Without Thread, Metric CLM-8-SLFN-S Without Thread Stainless Steel Passivated M8 1.25 13 28.5 4.8 20.5 50 110 Metric
5 CLM-10-SLFN-S Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric CLM-10-SLFN-S Stainless Steel Passivated M10 1.5 17 32 5 22 51 140 Metric
6 CLM-10-SLFN-S-NOTHREAD Stud Leveling Feet (Stainless Steel with Delrin® Pad), Without Thread, Metric CLM-10-SLFN-S Without Thread Stainless Steel Passivated M10 1.5 17 32 5 22 51 140 Metric
7 CLM-12-SLFN-S Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric CLM-12-SLFN-S Stainless Steel Passivated M12 1.75 19 47.5 6.5 28.5 51 320 Metric
8 CLM-12-SLFN-S-NOTHREAD Stud Leveling Feet (Stainless Steel with Delrin® Pad), Without Thread, Metric CLM-12-SLFN-S Without Thread Stainless Steel Passivated M12 1.75 19 47.5 6.5 28.5 51 320 Metric
9 CLM-16-SLFN-S Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric CLM-16-SLFN-S Stainless Steel Passivated M16 2 24 63.5 8 32 51 550 Metric
10 CLM-16-SLFN-S-NOTHREAD Stud Leveling Feet (Stainless Steel with Delrin® Pad), Without Thread, Metric CLM-16-SLFN-S Without Thread Stainless Steel Passivated M16 2 24 63.5 8 32 51 550 Metric
11 CLM-20-SLFN-S Stud Leveling Feet (Stainless Steel with Delrin® Pad), Metric CLM-20-SLFN-S Stainless Steel Passivated M20 2.5 30 76 12.5 38 51 800 Metric
12 CLM-20-SLFN-S-NOTHREAD Stud Leveling Feet (Stainless Steel with Delrin® Pad), Without Thread, Metric CLM-20-SLFN-S Without Thread Stainless Steel Passivated M20 2.5 30 76 12.5 38 51 800 Metric
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD
THREAD PITCH (mm)
B (mm)
C DIA (mm)
D (mm)
E (mm)
F (mm)
LOAD RATING (kg)
Measurement
Product Description

High-quality, heavy-duty leveling foot with a large-diameter pad and integral stud. Stud and swivel ball are one solid piece. Large stainless-steel swivel ball provides extra corrosion resistance with a 20° total swivel angle. The Delrin(r) pad prevents marring, but has a lower load capacity than a stainless-steel pad. Available in thread sizes from #10-32 to 3/4-10 (M6 to M20 in metric). Inch sizes are optionally available with an extra-long stud. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane