1

Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch
Part Number CL-22006-SIP
Material Steel
Nose Material Steel
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material PLUNGER DIA (Inch) A DIA NOMINAL (Inch) A DIA ACTUAL (Inch) B (Inch) D (Inch) E (Inch) F (Inch) G (Inch) H (Inch) J (Inch) L (Inch) M DIA (Inch) Measurement
1 CL-22006-SIP Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch CL-22006-SIP Steel Steel 1/2 3/4 .7518 / .7515 (Ground) 1-3/8 1-1/8 3 7/16 5/16 5/16 3/32 1/8 7/8 Inch
2 CL-22006-SIP-RETRACTED Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Retracted without Thread, Inch CL-22006-SIP Retracted without Thread Steel Steel 1/2 3/4 .7518 / .7515 (Ground) 1-3/8 1-1/8 3 7/16 5/16 5/16 3/32 1/8 7/8 Inch
3 CL-22004-SIP Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch CL-22004-SIP Steel Steel 1/2 3/4 .766 / .765 (Unground) 1-3/8 1-1/8 3 7/16 5/16 5/16 3/32 1/8 7/8 Inch
4 CL-22004-SIP-RETRACTED Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Retracted without Thread, Inch CL-22004-SIP Retracted without Thread Steel Steel 1/2 3/4 .766 / .765 (Unground) 1-3/8 1-1/8 3 7/16 5/16 5/16 3/32 1/8 7/8 Inch
5 CL-22106-SIP Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch CL-22106-SIP Steel Steel 3/4 1-1/8 1.1268 / 1.1265 (Ground) 2 1-1/2 3-1/2 9/16 3/8 13/32 1/8 1/8 1-1/4 Inch
6 CL-22106-SIP-RETRACTED Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Retracted without Thread, Inch CL-22106-SIP Retracted without Thread Steel Steel 3/4 1-1/8 1.1268 / 1.1265 (Ground) 2 1-1/2 3-1/2 9/16 3/8 13/32 1/8 1/8 1-1/4 Inch
7 CL-22104-SIP Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch CL-22104-SIP Steel Steel 3/4 1-1/8 1.141 / 1.140 (Unground) 2 1-1/2 3-1/2 9/16 3/8 13/32 1/8 1/8 1-1/4 Inch
8 CL-22104-SIP-RETRACTED Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Retracted without Thread, Inch CL-22104-SIP Retracted without Thread Steel Steel 3/4 1-1/8 1.141 / 1.140 (Unground) 2 1-1/2 3-1/2 9/16 3/8 13/32 1/8 1/8 1-1/4 Inch
9 CL-22206-SIP Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch CL-22206-SIP Steel Steel 1 1-1/2 1.5021 / 1.5018 (Ground) 2-1/4 1-7/8 4-1/2 11/16 7/16 7/16 1/8 1/8 1-5/8 Inch
10 CL-22206-SIP-RETRACTED Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Retracted without Thread, Inch CL-22206-SIP Retracted without Thread Steel Steel 1 1-1/2 1.5021 / 1.5018 (Ground) 2-1/4 1-7/8 4-1/2 11/16 7/16 7/16 1/8 1/8 1-5/8 Inch
11 CL-22204-SIP Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Inch CL-22204-SIP Steel Steel 1 1-1/2 1.516 / 1.515 (Unground) 2-1/4 1-7/8 4-1/2 11/16 7/16 7/16 1/8 1/8 1-5/8 Inch
12 CL-22204-SIP-RETRACTED Straight Index Plungers (Rotary Cam, Standard Mount), Index Plunger, Retracted without Thread, Inch CL-22204-SIP Retracted without Thread Steel Steel 1 1-1/2 1.516 / 1.515 (Unground) 2-1/4 1-7/8 4-1/2 11/16 7/16 7/16 1/8 1/8 1-5/8 Inch
Part Number
Description
Base Part Number
Option
Material
Nose Material
PLUNGER DIA (Inch)
A DIA NOMINAL (Inch)
A DIA ACTUAL (Inch)
B (Inch)
D (Inch)
E (Inch)
F (Inch)
G (Inch)
H (Inch)
J (Inch)
L (Inch)
M DIA (Inch)
Measurement
Product Description

Now also available in metric sizes!

Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bushing (order separately). Straight Index Plungers have an entirely cylindrical plunger with a slight radius at the tip, used together with a straight bushing. A straight plunger provides slightly greater positional accuracy (also available with a tapered plunger, for easier alignment). Rotary-cam action completely retracts the plunger when the handle is rotated 180°. Cam surfaces are hardened steel. Made in USA.

The standard-mount configuration shown here has a whistle notch on the Index Plunger for orientation with a setscrew. This configuration is available in three sizes, with the following inch and metric plunger diameters:

1/2" and 12mm

3/4" and 20mm

1"

Index Plungers and their matching bushings feature a precision-ground body diameter, but are also available with a slightly oversize unground OD to allow custom grinding to size.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane