Straight Index Plungers (Rotary Cam, Flange Mount) Bushing, Metric

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Straight Index Plungers (Rotary Cam, Flange Mount) Bushing, Metric
Part Number CLM-22029-SIPB
Material Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Now also available in metric sizes!Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bushing (order separately). Straight Index Plungers have an entirely cylindrical plunger with a slight radius at the tip, used together with a straight bushing. A straight plunger provides slightly greater positional accuracy (also available with a tapered plunger, for easier alignment). Rotary-cam action completely retracts the plunger when the handle is rotated 180°. Cam surfaces are hardened steel. Made in USA.
The flange-mount configuration shown here provides orientation by fastening the flange with two socket-head cap screws. Flange mounting is designed for installations where a cross hole for a whistle-notch set screw is not practical. This configuration is available in two sizes, with the following inch and metric plunger diameters:          1/2" and 12mm          3/4" and 20mmIndex Plungers and their matching bushings feature a precision-ground body diameter, but are also available with a slightly oversize unground OD to allow custom grinding to size.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map