1

Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal
Part Number CLR-1883-104-SC
Material Steel
Product selection
Selector Part Number Description Base Part Number Material CLAMP SIZE SWING DIRECTION MAXIMUM CLAMPING FORCE (lbs) MAXIMUM CLAMPING FORCE (kN) LENGTH (mm) WIDTH (mm) HEIGHT (mm) CLAMPING STROKE (mm) TOTAL STROKE (mm) Measurement
1 CLR-1883-104-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1883-104-SC Steel 3 Series 90° cw 1060 4.7 65 45 126.5 11 19 Universal
2 CLR-1883-204-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1883-204-SC Steel 3 Series 90° ccw 1060 4.7 65 45 126.5 11 19 Universal
3 CLR-1883-244-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1883-244-SC Steel 3 Series zero° 1060 4.7 65 45 126.5 11 19 Universal
4 CLR-1885-104-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1885-104-SC Steel 5 Series 90° cw 2700 12 85 63 147.5 13 22 Universal
5 CLR-1885-204-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1885-204-SC Steel 5 Series 90° ccw 2700 12 85 63 147.5 13 22 Universal
6 CLR-1885-244-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1885-244-SC Steel 5 Series zero° 2700 12 85 63 147.5 13 22 Universal
7 CLR-1886-104-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1886-104-SC Steel 6 Series 90° cw 4200 18.5 100 80 172 15 26 Universal
8 CLR-1886-204-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1886-204-SC Steel 6 Series 90° ccw 4200 18.5 100 80 172 15 26 Universal
9 CLR-1886-244-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1886-244-SC Steel 6 Series zero° 4200 18.5 100 80 172 15 26 Universal
10 CLR-1887-104-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1887-104-SC Steel 7 Series 90° cw 7300 32.5 115 90 182 15 25 Universal
11 CLR-1887-204-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1887-204-SC Steel 7 Series 90° ccw 7300 32.5 115 90 183 15 25 Universal
12 CLR-1887-244-SC Standard Swing Clamps – Flange Base, B1.881 (3, 5, 6, 7 Series), Version for Standard Fittings – Single Acting, Universal CLR-1887-244-SC Steel 7 Series zero° 7300 32.5 115 90 183 15 25 Universal
Part Number
Description
Base Part Number
Material
CLAMP SIZE
SWING DIRECTION
MAXIMUM CLAMPING FORCE (lbs)
MAXIMUM CLAMPING FORCE (kN)
LENGTH (mm)
WIDTH (mm)
HEIGHT (mm)
CLAMPING STROKE (mm)
TOTAL STROKE (mm)
Measurement
Product Description

3000 to 7250 psi max

Single and Double Acting

Swing Clamps utilize a sturdy helical-cam mechanism to swing the clamping arm clear for unrestricted loading. The Standard Swing Clamps shown here accept a wide variety of clamping arms, with maximum allowable operating pressure depending on the type of arm selected (3000 to 7250 psi max). These Swing Clamps incorporate our unique safety-clutch mechanism. If the clamping arm strikes an unexpected object during its swing, the clutch disengages to avoid damaging the object or the clamp's helical-cam mechanism. Clamping arm can be mounted to start its 90° swing from any position within 360°. The flange-base version shown here provides many plumbing options, including manifold mounting.

Available in four clamp sizes, single or double acting, standard fittings or manifold mounted, with a choice of clockwise, counterclockwise, or zero° swing. Available with 45° and 60° swing angles by special order. Double-acting clamps are also available with longer clamping strokes (25mm or 50mm) by special order. Clamping force at 7250 psi for single-acting clamps with a pivoting clamping arm:

1060 Lbs (3 series)

2700 Lbs (5 series)

4200 Lbs (6 series)

7300 Lbs (7 series)

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane