Square Grippers (Solid Carbide, Serrated), Inch
1

Square Grippers (Solid Carbide, Serrated), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Square Grippers (Solid Carbide, Serrated), Inch
Part Number CL-8-SGC
Material Carbide
Product selection
Selector Part Number Description Base Part Number Material A B C THREAD D SERRATIONS SERRATION DIMENSIONS Measurement
1 CL-8-SGC Square Grippers (Solid Carbide, Serrated), Inch CL-8-SGC Carbide 1/2 3/8 #10-32 3/16 FINE .125x90° Inch
Part Number
Description
Base Part Number
Material
A
B
C THREAD
D
SERRATIONS
SERRATION DIMENSIONS
Measurement
Product Description

Square Grippers are similar to Round Grippers, but their shape is useful when positive resistance to rotation is required (because they can be mounted against a step to prevent rotation). These serrated grippers are hard, replaceable inserts that provide additional holding force and/or wear resistance when installed in a fixture. They are designed to slightly penetrate the workpiece to significantly increase gripping force, rather than relying on static friction alone. The solid carbide grippers shown here are the most durable. Available in one size, 1/2" square. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane