1

Square Cast Sections, 6" Length

Jig & Fixture Bases

Manufacturer Carr Lane
Description Square Cast Sections 6" Length, Inch
Part Number CL-1-CSS-6.00
Material Cast Iron
Product selection
Selector Part Number Description Base Part Number Material A (Inch) B (Inch) LENGTH (Inch) Measurement
1 CL-1-CSS-6.00 Square Cast Sections 6" Length, Inch CL-1-CSS-6.00 Cast Iron 3 1/2 6 Inch
2 CL-2-CSS-6.00 Square Cast Sections 6" Length, Inch CL-2-CSS-6.00 Cast Iron 4 5/8 6 Inch
3 CL-3-CSS-6.00 Square Cast Sections 6" Length, Inch CL-3-CSS-6.00 Cast Iron 6 3/4 6 Inch
4 CL-4-CSS-6.00 Square Cast Sections 6" Length, Inch CL-4-CSS-6.00 Cast Iron 8 1 6 Inch
Part Number
Description
Base Part Number
Material
A (Inch)
B (Inch)
LENGTH (Inch)
Measurement
Product Description

Cast Iron
Cast Sections provide a fast, economical way to make special fixture components. The Square Cast Sections shown here, machined from cast iron, are available in four section sizes. These structural elements are machined flat and parallel within .005" per foot, except ends. Section dimensions are held +/-1/32", while length is held -1/16" to +1/8". Square Cast Sections are available in full length (25") or 6" length. Custom lengths are available as specials. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane