1

Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger
Part Number CL-10A-SSBN
Material Aluminum
Nose Material Delrin
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material STROKE INITIAL CONTACT FORCE (lbs) HALFWAY CONTACT FORCE (lbs) FINAL CONTACT FORCE (lbs) A B C D E F G H DIA J R Measurement
1 CL-10A-SSBN Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger CL-10A-SSBN Aluminum Delrin 1/8 5 10 15 .656 11/32 19/32 7/16 3/16 7/32 #6 or M3.5 3/8 1/8 1/16 Universal
2 CL-10A-SSBN-NOTHREAD Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger, Without Thread CL-10A-SSBN Without Thread Aluminum Delrin 1/8 5 10 15 .656 11/32 19/32 7/16 3/16 7/32 #6 or M3.5 3/8 1/8 1/16 Universal
3 CL-20A-SSBN Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger CL-20A-SSBN Aluminum Delrin 3/16 2 14 26 1.125 1/2 7/8 3/4 1/4 5/16 #10 or M5 9/16 3/16 1/16 Universal
4 CL-20A-SSBN-NOTHREAD Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger, Without Thread CL-20A-SSBN Without Thread Aluminum Delrin 3/16 2 14 26 1.125 1/2 7/8 3/4 1/4 5/16 #10 or M5 9/16 3/16 1/16 Universal
5 CL-30A-SSBN Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger CL-30A-SSBN Aluminum Delrin 1/4 16 32 48 1.500 11/16 1-7/32 1 1/4 7/16 1/4 or M6 13/16 9/32 9/64 Universal
6 CL-30A-SSBN-NOTHREAD Spring Stop Buttons – Spherical Radius (Type A), Standard Force, Delrin® Plunger, Without Thread CL-30A-SSBN Without Thread Aluminum Delrin 1/4 16 32 48 1.500 11/16 1-7/32 1 1/4 7/16 1/4 or M6 13/16 9/32 9/64 Universal
Part Number
Description
Base Part Number
Option
Material
Nose Material
STROKE
INITIAL CONTACT FORCE (lbs)
HALFWAY CONTACT FORCE (lbs)
FINAL CONTACT FORCE (lbs)
A
B
C
D
E
F
G
H DIA
J
R
Measurement
Product Description

Spring Stop Buttons are flange-mounted Spring Plungers with a large contact face, ideal for applying side force to hold a workpiece against its locators until clamps are in place, and for other light clamping jobs. Type A, shown here, has a spherical-radius plunger to exert contact force at a single point. Choice of hardened steel plunger, stainless steel plunger, or Delrin(r) plunger. Available in three sizes. The smallest of the three sizes is optionally available with light spring force. Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane