1

Spring Plungers – Steel with Delrin Nose, Light Force, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Spring Plungers – Steel with Delrin® Nose, Light Force, Inch
Part Number CL-20-SPN-2
Material Steel
Nose Material Delrin
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material Finish A THREAD INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B (Inch) C (Inch) D DIA (Inch) NOSE COLOR CODE Measurement
1 CL-20-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-20-SPN-2 Steel Delrin Black Oxide #8-32 .7 2.3 5/8 3/32 .070 WHITE Inch
2 CL-20-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-20-SPN-2 Without Thread Steel Delrin Black Oxide #8-32 .7 2.3 5/8 3/32 .070 WHITE Inch
3 CL-30-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-30-SPN-2 Steel Delrin Black Oxide #10-32 1.3 2.7 3/4 1/8 .093 WHITE Inch
4 CL-30-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-30-SPN-2 Without Thread Steel Delrin Black Oxide #10-32 1.3 2.7 3/4 1/8 .093 WHITE Inch
5 CL-40-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-40-SPN-2 Steel Delrin Black Oxide 1/4-20 1 4 1 3/16 .119 WHITE Inch
6 CL-40-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-40-SPN-2 Without Thread Steel Delrin Black Oxide 1/4-20 1 4 1 3/16 .119 WHITE Inch
7 CL-50-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-50-SPN-2 Steel Delrin Black Oxide 5/16-18 1.5 4.5 1 3/16 .135 WHITE Inch
8 CL-50-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-50-SPN-2 Without Thread Steel Delrin Black Oxide 5/16-18 1.5 4.5 1 3/16 .135 WHITE Inch
9 CL-60-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-60-SPN-2 Steel Delrin Black Oxide 3/8-16 2.8 7.2 1-1/8 3/16 .186 WHITE Inch
10 CL-60-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-60-SPN-2 Without Thread Steel Delrin Black Oxide 3/8-16 2.8 7.2 1-1/8 3/16 .186 WHITE Inch
11 CL-70-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-70-SPN-2 Steel Delrin Black Oxide 1/2-13 2.7 9.3 1-1/4 1/4 .248 WHITE Inch
12 CL-70-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-70-SPN-2 Without Thread Steel Delrin Black Oxide 1/2-13 2.7 9.3 1-1/4 1/4 .248 WHITE Inch
13 CL-80-SPN-2 Spring Plungers – Steel with Delrin® Nose, Light Force, Inch CL-80-SPN-2 Steel Delrin Black Oxide 5/8-11 3.5 10.5 1-1/2 5/16 .310 WHITE Inch
14 CL-80-SPN-2-NOTHREAD Spring Plungers – Steel with Delrin® Nose, Light Force, Without Thread, Inch CL-80-SPN-2 Without Thread Steel Delrin Black Oxide 5/8-11 3.5 10.5 1-1/2 5/16 .310 WHITE Inch
Part Number
Description
Base Part Number
Option
Material
Nose Material
Finish
A THREAD
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B (Inch)
C (Inch)
D DIA (Inch)
NOSE COLOR CODE
Measurement
Product Description

Self-contained plunger-and-spring device available in many sizes and forces. This standard-length, threaded type has a long stroke and long plunger bearing length for smooth operation. The version shown here has a steel body, and a Delrin(r) plunger nose to prevent marring. Available in thread sizes from #8-32 to 5/8-11 (M6 to M12 in metric), each with a choice of light or heavy spring force. Made in USA.

Install and/or adjust from either end. When using the slot at the plunger end to install, use a Plunger Wrench instead of a screwdriver to avoid over-compressing the spring (see Related Products below). A thread-locking element holds the unit securely in place after installation.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane