1

Spring Plungers – Stainless Steel, Heavy Force, Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Spring Plungers – Stainless Steel, Heavy Force, Inch
Part Number CL-11-SSPS-1
Material Stainless Steel
Nose Material Stainless Steel
Finish Passivated
Product selection
Selector Part Number Description Base Part Number Option Material Nose Material Finish A THREAD INITIAL END FORCE (lbs) FINAL END FORCE (lbs) B (Inch) C (Inch) D DIA (Inch) NOSE COLOR CODE Measurement
1 CL-11-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-11-SSPS-1 Stainless Steel Stainless Steel Passivated #6-32 1.0 1.6 3/8 1/16 .046 PLAIN Inch
2 CL-11-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-11-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated #6-32 1.0 1.6 3/8 1/16 .046 PLAIN Inch
3 CL-10-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-10-SSPS-1 Stainless Steel Stainless Steel Passivated #6-32 1.5 4.5 17/32 1/16 .046 PLAIN Inch
4 CL-10-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-10-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated #6-32 1.5 4.5 17/32 1/16 .046 PLAIN Inch
5 CL-20-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-20-SSPS-1 Stainless Steel Stainless Steel Passivated #8-32 2.7 7.3 5/8 3/32 .070 PLAIN Inch
6 CL-20-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-20-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated #8-32 2.7 7.3 5/8 3/32 .070 PLAIN Inch
7 CL-30-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-30-SSPS-1 Stainless Steel Stainless Steel Passivated #10-32 2.9 11.1 3/4 1/8 .093 PLAIN Inch
8 CL-30-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-30-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated #10-32 2.9 11.1 3/4 1/8 .093 PLAIN Inch
9 CL-42-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-42-SSPS-1 Stainless Steel Stainless Steel Passivated 1/4-20 2 9 3/4 1/8 .119 PLAIN Inch
10 CL-42-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-42-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated 1/4-20 2 9 3/4 1/8 .119 PLAIN Inch
11 CL-40-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-40-SSPS-1 Stainless Steel Stainless Steel Passivated 1/4-20 3 13 1 3/16 .119 PLAIN Inch
12 CL-40-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-40-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated 1/4-20 3 13 1 3/16 .119 PLAIN Inch
13 CL-41-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-41-SSPS-1 Stainless Steel Stainless Steel Passivated 1/4-28 3 13 1 3/16 .119 PLAIN Inch
14 CL-41-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-41-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated 1/4-28 3 13 1 3/16 .119 PLAIN Inch
15 CL-50-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-50-SSPS-1 Stainless Steel Stainless Steel Passivated 5/16-18 3 15 1 3/16 .135 PLAIN Inch
16 CL-50-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-50-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated 5/16-18 3 15 1 3/16 .135 PLAIN Inch
17 CL-60-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-60-SSPS-1 Stainless Steel Stainless Steel Passivated 3/8-16 5.5 14.5 1-1/8 3/16 .186 PLAIN Inch
18 CL-60-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-60-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated 3/8-16 5.5 14.5 1-1/8 3/16 .186 PLAIN Inch
19 CL-70-SSPS-1 Spring Plungers – Stainless Steel, Heavy Force, Inch CL-70-SSPS-1 Stainless Steel Stainless Steel Passivated 1/2-13 6.6 17.4 1-1/4 1/4 .248 PLAIN Inch
20 CL-70-SSPS-1-NOTHREAD Spring Plungers – Stainless Steel, Heavy Force, Without Thread, Inch CL-70-SSPS-1 Without Thread Stainless Steel Stainless Steel Passivated 1/2-13 6.6 17.4 1-1/4 1/4 .248 PLAIN Inch
Part Number
Description
Base Part Number
Option
Material
Nose Material
Finish
A THREAD
INITIAL END FORCE (lbs)
FINAL END FORCE (lbs)
B (Inch)
C (Inch)
D DIA (Inch)
NOSE COLOR CODE
Measurement
Product Description

Self-contained plunger-and-spring device available in many sizes and forces. This standard-length, threaded type has a long stroke and long plunger bearing length for smooth operation. The version shown here has a stainless steel body and plunger nose for extra corrosion resistance. Available in thread sizes from #6-32 to 1/2-13 (M6 to M12 in metric), each with a choice of light or heavy spring force. Made in USA.

Install and/or adjust from either end. When using the slot at the plunger end to install, use a Plunger Wrench instead of a screwdriver to avoid over-compressing the spring (see Related Products below). A thread-locking element holds the unit securely in place after installation.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane