1

Spring Locating Pins – Delrin Pin (Polyurethane Spring), Inch

Spring-Loaded Devices

Manufacturer Carr Lane Manufacturing
Description Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch
Part Number CL-4-SLPP-1
Material Polyurethane
Nose Material Delrin
Product selection
Selector Part Number Description Base Part Number Material Nose Material A DIA (Inch) APPROX SIDE FORCE (lbs) ALLOWABLE WORKPIECE TOLERANCE B DIA (Inch) C (Inch) D (Inch) X DIM WHEN Y EQUALS 1/16 X DIM WHEN Y EQUALS 1/8 X DIM WHEN Y EQUALS 3/16 X DIM WHEN Y EQUALS 1/4 X DIM WHEN Y EQUALS 5/16 X DIM WHEN Y EQUALS 3/8 X DIM WHEN Y EQUALS 7/16 OR MORE Measurement
1 CL-4-SLPP-1 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-4-SLPP-1 Polyurethane Delrin 1/4 2.2 .008 .118 .145 .295 .022 .024 .024 .024 .024 .024 .024 Inch
2 CL-4-SLPP-2 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-4-SLPP-2 Polyurethane Delrin 1/4 4.4 .008 .118 .145 .295 .022 .024 .024 .024 .024 .024 .024 Inch
3 CL-7-SLPP-1 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-7-SLPP-1 Polyurethane Delrin 7/16 6.7 .016 .197 .287 .374 .055 .055 .055 .055 .055 .055 Inch
4 CL-7-SLPP-2 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-7-SLPP-2 Polyurethane Delrin 7/16 13 .031 .197 .287 .374 .055 .055 .055 .055 .055 .055 Inch
5 CL-7A-SLPP-1 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-7A-SLPP-1 Polyurethane Delrin 7/16 6.7 .016 .236 .406 .374 .049 .049 .059 .059 .059 Inch
6 CL-7A-SLPP-2 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-7A-SLPP-2 Polyurethane Delrin 7/16 13 .039 .236 .406 .374 .049 .049 .059 .059 .059 Inch
7 CL-8-SLPP-1 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-8-SLPP-1 Polyurethane Delrin 1/2 11 .024 .315 .515 .553 .077 .087 .087 .087 Inch
8 CL-8-SLPP-2 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-8-SLPP-2 Polyurethane Delrin 1/2 22 .051 .315 .515 .553 .077 .087 .087 .087 Inch
9 CL-10-SLPP-1 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-10-SLPP-1 Polyurethane Delrin 5/8 18 .031 .394 .578 .675 .098 .107 .110 Inch
10 CL-10-SLPP-2 Spring Locating Pins – Delrin® Pin (Polyurethane Spring), Inch CL-10-SLPP-2 Polyurethane Delrin 5/8 36 .063 .394 .578 .675 .098 .107 .110 Inch
Part Number
Description
Base Part Number
Material
Nose Material
A DIA (Inch)
APPROX SIDE FORCE (lbs)
ALLOWABLE WORKPIECE TOLERANCE
B DIA (Inch)
C (Inch)
D (Inch)
X DIM WHEN Y EQUALS 1/16
X DIM WHEN Y EQUALS 1/8
X DIM WHEN Y EQUALS 3/16
X DIM WHEN Y EQUALS 1/4
X DIM WHEN Y EQUALS 5/16
X DIM WHEN Y EQUALS 3/8
X DIM WHEN Y EQUALS 7/16 OR MORE
Measurement
Product Description

Spring Locating Pins are press-fit inserts that provide an extremely compact way to apply side force to a workpiece, for positioning or light clamping. The version shown here has a Delrin(r) contact pin and a solid polyurethane body covered by an aluminum shell. This type is ideal to avoid marring soft materials or finished surfaces. Available in fives sizes from 1/4" to 5/8" body diameter. Choice of light or medium force in each size.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane