1

Spherical Washers, Stainless Steel

Clamps & Accessories

Manufacturer Carr Lane
Description Spherical Washers, Stainless Steel
Part Number CL-144
Material Stainless Steel
Product selection
Selector Part Number Description Base Part Number Material BOLT SIZE A DIA B DIA C D DIA R Measurement
1 CL-144 Spherical Washers, Stainless Steel CL-144 Stainless Steel #10 or M5 7/32 1/2 1/8 1/4 3/4 Universal
2 CL-145 Spherical Washers, Stainless Steel CL-145 Stainless Steel 1/4 or M6 9/32 5/8 3/16 5/16 3/4 Universal
3 CL-146 Spherical Washers, Stainless Steel CL-146 Stainless Steel 5/16 or M8 11/32 13/16 7/32 3/8 1 Universal
4 CL-147 Spherical Washers, Stainless Steel CL-147 Stainless Steel 3/8 or M10 13/32 1 1/4 7/16 1-1/4 Universal
5 CL-148 Spherical Washers, Stainless Steel CL-148 Stainless Steel 1/2 or M12 17/32 1-1/8 5/16 9/16 1-1/2 Universal
6 CL-149 Spherical Washers, Stainless Steel CL-149 Stainless Steel 5/8 or M16 21/32 1-3/8 5/16 11/16 1-3/4 Universal
7 CL-150 Spherical Washers, Stainless Steel CL-150 Stainless Steel 3/4 or M18 25/32 1-5/8 3/8 7/8 2-1/4 Universal
Part Number
Description
Base Part Number
Material
BOLT SIZE
A DIA
B DIA
C
D DIA
R
Measurement
Product Description

Heavy-duty two-piece washer that compensates whenever a stud and clamping surface are not exactly perpendicular. The top washer has a convex spherical radius, while the bottom washer has a matching concave spherical radius. Available in steel for stud sizes 1/4 to 1-1/2" (M6 to M36 in metric), and in stainless steel for stud sizes #10 to 3/4" (M5 to M18 in metric). Made in USA.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane