Solid Handles – Square Design, Threaded (Stainless Steel), Metric

Handles, Knobs & Screw Clamps

 
Manufacturer Carr Lane
Description Solid Handles – Square Design, Threaded (Stainless Steel), Metric
Part Number CLM-100-SH-S
Finish Stainless Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Modern square-design handle made of solid stainless steel, with a polished finish. Solid Handles are available in a total of five sizes. The square-design version shown here is available in the first four of the five sizes, with the following threads:

Size 1 1/4-20 (M6 in metric)

Size 2 1/4-20 (M6 in metric)

Size 3 5/16-18 (M8 in metric)

Size 4 3/8-16 (M10 in metric)

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map