1

Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch

Clamps & Accessories

Manufacturer Carr Lane
Description Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch
Part Number CL-165-SHPA-4
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Option Material Finish A THREAD (Inch) D (Inch) E (Inch) F (Inch) S (Inch) CLAMP STRAP CLAMP REST CLAMP SPRING FLAT WASHER CLAMPING STUD JAM NUT HAND KNOB SPHERICAL WASHER Measurement
1 CL-165-SHPA-4 Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch CL-165-SHPA-4 Steel Black Oxide 1/4-20 2 3/8 5/8 7/8 CL-165-CS CL-1-CR CL-5-SPG CL-7-FW CL-1/4-20x2.50-STUD CL-4-JN CL-1-HK-2 CL-1-SW Inch
2 CL-165-SHPA-4-NOTHREAD Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Without Thread, Inch CL-165-SHPA-4 Without Thread Steel Black Oxide 1/4-20 2 3/8 5/8 7/8 CL-165-CS CL-1-CR CL-5-SPG CL-7-FW CL-1/4-20x2.50-STUD CL-4-JN CL-1-HK-2 CL-1-SW Inch
3 CL-166-SHPA-4 Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch CL-166-SHPA-4 Steel Black Oxide 3/8-16 3-1/2 11/16 1-1/8 1-7/16 CL-166-CS CL-2-CR CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-3-HK-4 CL-2-SW Inch
4 CL-166-SHPA-4-NOTHREAD Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Without Thread, Inch CL-166-SHPA-4 Without Thread Steel Black Oxide 3/8-16 3-1/2 11/16 1-1/8 1-7/16 CL-166-CS CL-2-CR CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-3-HK-4 CL-2-SW Inch
5 CL-168-SHPA-4 Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch CL-168-SHPA-4 Steel Black Oxide 3/8-16 4-1/2 11/16 1-5/8 1-15/16 CL-168-CS CL-2-CR CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-3-HK-4 CL-2-SW Inch
6 CL-168-SHPA-4-NOTHREAD Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Without Thread, Inch CL-168-SHPA-4 Without Thread Steel Black Oxide 3/8-16 4-1/2 11/16 1-5/8 1-15/16 CL-168-CS CL-2-CR CL-7-SPG CL-1-FW CL-3/8-16x3.00-STUD CL-6-JN CL-3-HK-4 CL-2-SW Inch
7 CL-169-SHPA-4 Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch CL-169-SHPA-4 Steel Black Oxide 1/2-13 4-1/2 7/8 1-1/4 2-1/8 CL-169-CS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-4-HK-4 CL-3-SW Inch
8 CL-169-SHPA-4-NOTHREAD Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Without Thread, Inch CL-169-SHPA-4 Without Thread Steel Black Oxide 1/2-13 4-1/2 7/8 1-1/4 2-1/8 CL-169-CS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-4-HK-4 CL-3-SW Inch
9 CL-170A-SHPA-4 Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Inch CL-170A-SHPA-4 Steel Black Oxide 1/2-13 6 7/8 2 2-7/8 CL-170A-CS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-4-HK-4 CL-3-SW Inch
10 CL-170A-SHPA-4-NOTHREAD Slotted-Heel Padded Clamp Straps (Steel), Assembly with Hand Knob & Spherical Washer, Without Thread, Inch CL-170A-SHPA-4 Without Thread Steel Black Oxide 1/2-13 6 7/8 2 2-7/8 CL-170A-CS CL-4-CR CL-9-SPG CL-2-FW CL-1/2-13x4.00-STUD CL-8-JN CL-4-HK-4 CL-3-SW Inch
Part Number
Description
Base Part Number
Option
Material
Finish
A THREAD (Inch)
D (Inch)
E (Inch)
F (Inch)
S (Inch)
CLAMP STRAP
CLAMP REST
CLAMP SPRING
FLAT WASHER
CLAMPING STUD
JAM NUT
HAND KNOB
SPHERICAL WASHER
Measurement
Product Description

Slotted-Heel Clamp Strap that features a replaceable clamping pad attached with two screws (furnished). Padded clamp straps also easily accept custom pads or other attachments. These clamp straps have a slot underneath to slide straight back for clear loading. The tapped hole at the rear of each side allows installing a Finger Pin (see Related Products below). Available to fit stud sizes 1/4-20 to 1/2-13 (M6 to M12 in metric), each in a choice of strap lengths. Made in USA.

This clamp strap can be ordered by itself, or in a complete clamp assembly. The available assemblies are:

-1 Assembly with Spherical Nut & Washer

-2 Assembly with Flange Nut

-4 Assembly with Hand Knob & Spherical Washer

-5 Assembly with Acorn Nut & Spherical Washer

-6 Assembly with Bar Knob & Spherical Washer

-7 Assembly with Cam Handle & Spherical Washer

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane