Slotted-Heel Clamp Straps (Standard), Clamp Strap Only (Choice of 2 Lengths)

Modular Fixturing

Manufacturer Carr Lane Manufacturing
Description Slotted-Heel Clamp Straps (Standard), Clamp Strap Only (Choice of 2 Lengths), Inch
Part Number CL-8-CS
Material Steel
Finish Black Oxide
Product selection
Selector Part Number Description Base Part Number Material Finish CLAMP STRAP LENGTH (Inch) A (Inch) Measurement
1 CL-8-CS Slotted-Heel Clamp Straps (Standard), Clamp Strap Only (Choice of 2 Lengths), Inch CL-8-CS Steel Black Oxide 5 2-1/4 Inch
2 CL-10-CS Slotted-Heel Clamp Straps (Standard), Clamp Strap Only (Choice of 2 Lengths), Inch CL-10-CS Steel Black Oxide 6 2-3/4 Inch
Part Number
Description
Base Part Number
Material
Finish
CLAMP STRAP LENGTH (Inch)
A (Inch)
Measurement
Product Description

These heavy-duty clamp straps have a slot underneath to slide straight back for clear loading. Radius nose provides firm workpiece contact. An indentation at the rear of each side provides a secure finger grip for retracting the clamp. Made in USA.

The Slotted-Heel Clamp Straps shown here are for Standard System MF40 (1/2-13 stud size). They are listed in two strap lengths, 5" or 6", which can be assembled into a low clamp assembly or a tall clamp assembly by choosing short or long Clamping Studs and Clamp Rests. For our complete selection of Slotted-Heel Clamp Straps, see Related Products below.

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane