Simplex Hammers – Type B Inserts: Gray Thermoplastic (Medium Soft)

Clamps & Accessories

Manufacturer Carr Lane
Description Simplex Hammers – Type B Inserts: Gray Thermoplastic (Medium Soft)
Part Number CL-30-SPH-B
Material Thermoplastic
Product selection
Selector Part Number Description Base Part Number Material HAMMER SIZE (FACE DIA) TIGHTENING TORQUE WITH WOODEN HANDLE (ft-lbs) TIGHTENING TORQUE WITH FIBERGLASS HANDLE (ft-lbs) Measurement
1 CL-30-SPH-B Simplex Hammers – Type B Inserts: Gray Thermoplastic (Medium Soft) CL-30-SPH-B Thermoplastic 30mm (1.18) 11 18 Universal
2 CL-40-SPH-B Simplex Hammers – Type B Inserts: Gray Thermoplastic (Medium Soft) CL-40-SPH-B Thermoplastic 40mm (1.57) 18 22 Universal
3 CL-50-SPH-B Simplex Hammers – Type B Inserts: Gray Thermoplastic (Medium Soft) CL-50-SPH-B Thermoplastic 50mm (1.96) 22 30 Universal
4 CL-60-SPH-B Simplex Hammers – Type B Inserts: Gray Thermoplastic (Medium Soft) CL-60-SPH-B Thermoplastic 60mm (2.36) 30 44 Universal
Part Number
Description
Base Part Number
Material
HAMMER SIZE (FACE DIA)
TIGHTENING TORQUE WITH WOODEN HANDLE (ft-lbs)
TIGHTENING TORQUE WITH FIBERGLASS HANDLE (ft-lbs)
Measurement
Product Description

Gray thermoplastic inserts for Simplex Hammers are medium soft and non-smudging. Applications include assembly operations, car-body work, woodworking, furniture assembly, window and door construction, joiner's work, floor tiling, paving, and interior construction. Available in four sizes (hammer face diameters):

30mm (1.18")

40mm (1.57")

50mm (1.96")

60mm (2.36")

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane