1

Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60

Clamps & Accessories

Manufacturer Carr Lane
Description Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60
Part Number CL-60-SPH-F-AA
Product selection
Selector Part Number Description Base Part Number A DIA B C INSERTS TIGHTENING TORQUE (ft-lbs) WEIGHT (lbs) Measurement
1 CL-60-SPH-F-AA Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AA 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) x 2 44 4.3 Universal
2 CL-60-SPH-F-AB Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AB 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) & Gray Thermoplastic (Medium Soft) 44 4.3 Universal
3 CL-60-SPH-F-AC Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AC 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) & Black Rubber (Medium Soft) 44 4.3 Universal
4 CL-60-SPH-F-AD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AD 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) & White Superplastic (Medium Hard) 44 3.9 Universal
5 CL-60-SPH-F-AE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AE 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) & Red Plastic (Hard) 44 4.3 Universal
6 CL-60-SPH-F-AF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AF 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) & White Nylon (Hard) 44 3.9 Universal
7 CL-60-SPH-F-AG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-AG 60mm (2.36) 15.95 5.71 Blue Thermoplastic (Soft) & Soft Metal (Hard) 59 4.9 Universal
8 CL-60-SPH-F-BB Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-BB 60mm (2.36) 15.95 5.71 Gray Thermoplastic (Medium Soft) x 2 44 4.2 Universal
9 CL-60-SPH-F-BC Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-BC 60mm (2.36) 15.95 5.71 Gray Thermoplastic (Medium Soft) & Black Rubber (Medium Soft) 44 4.3 Universal
10 CL-60-SPH-F-BD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-BD 60mm (2.36) 15.95 5.71 Gray Thermoplastic (Medium Soft) & White Superplastic (Medium Hard) 44 4.2 Universal
11 CL-60-SPH-F-BE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-BE 60mm (2.36) 15.95 5.71 Gray Thermoplastic (Medium Soft) & Red Plastic (Hard) 44 4.2 Universal
12 CL-60-SPH-F-BF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-BF 60mm (2.36) 15.95 5.71 Gray Thermoplastic (Medium Soft) & White Nylon (Hard) 44 4.2 Universal
13 CL-60-SPH-F-BG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-BG 60mm (2.36) 15.95 5.71 Gray Thermoplastic (Medium Soft) & Soft Metal (Hard) 59 4.8 Universal
14 CL-60-SPH-F-CC Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-CC 60mm (2.36) 15.95 5.71 Black Rubber (Medium Soft) x 2 44 4.4 Universal
15 CL-60-SPH-F-CD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-CD 60mm (2.36) 15.95 5.71 Black Rubber (Medium Soft) & White Superplastic (Medium Hard) 44 3.9 Universal
16 CL-60-SPH-F-CE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-CE 60mm (2.36) 15.95 5.71 Black Rubber (Medium Soft) & Red Plastic (Hard) 44 4.2 Universal
17 CL-60-SPH-F-CF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-CF 60mm (2.36) 15.95 5.71 Black Rubber (Medium Soft) & White Nylon (Hard) 44 4.3 Universal
18 CL-60-SPH-F-CG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-CG 60mm (2.36) 15.95 5.71 Black Rubber (Medium Soft) & Soft Metal (Hard) 59 4.9 Universal
19 CL-60-SPH-F-DD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-DD 60mm (2.36) 15.95 5.71 White Superplastic (Medium Hard) x 2 44 3.5 Universal
20 CL-60-SPH-F-DE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-DE 60mm (2.36) 15.95 5.71 White Superplastic (Medium Hard) & Red Plastic (Hard) 44 3.9 Universal
21 CL-60-SPH-F-DF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-DF 60mm (2.36) 15.95 5.71 White Superplastic (Medium Hard) & White Nylon (Hard) 44 3.9 Universal
22 CL-60-SPH-F-DG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-DG 60mm (2.36) 15.95 5.71 White Superplastic (Medium Hard) & Soft Metal (Hard) 59 4.5 Universal
23 CL-60-SPH-F-EE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-EE 60mm (2.36) 15.95 5.71 Red Plastic (Hard) x 2 44 4.2 Universal
24 CL-60-SPH-F-EF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-EF 60mm (2.36) 15.95 5.71 Red Plastic (Hard) & White Nylon (Hard) 44 4.2 Universal
25 CL-60-SPH-F-EG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-EG 60mm (2.36) 15.95 5.71 Red Plastic (Hard) & Soft Metal (Hard) 59 4.9 Universal
26 CL-60-SPH-F-FF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-FF 60mm (2.36) 15.95 5.71 White Nylon (Hard) x 2 44 4.2 Universal
27 CL-60-SPH-F-FG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-FG 60mm (2.36) 15.95 5.71 White Nylon (Hard) & Soft Metal (Hard) 59 4.8 Universal
28 CL-60-SPH-F-GG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 60 CL-60-SPH-F-GG 60mm (2.36) 15.95 5.71 Soft Metal (Hard) x 2 59 5.5 Universal
Part Number
Description
Base Part Number
A DIA
B
C
INSERTS
TIGHTENING TORQUE (ft-lbs)
WEIGHT (lbs)
Measurement
Product Description

Design your own custom hammers. These professional soft-face mallets can be customized for specific applications by selecting the proper hammer inserts. Choose the same type of insert for both sides, or build a multi-purpose hammer with a different type of insert for each face. The Simplex system uses a patented hammer housing with 3-point clamping that ensures a safe hammer assembly. Made in Germany.

Fiberglass-handle Simplex Hammers are available in four sizes (face diameters). Hammer weight varies with the types of inserts chosen:

30mm (1.18") 1.0-1.5 lbs

40mm (1.57") 1.8-3.1 lbs

50mm (1.96") 3.3-4.0 lbs

60mm (2.36") 4.2-5.5 lbs

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane