1

Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30

Clamps & Accessories

Manufacturer Carr Lane
Description Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30
Part Number CL-30-SPH-F-AA
Product selection
Selector Part Number Description Base Part Number A DIA B C INSERTS TIGHTENING TORQUE (ft-lbs) WEIGHT (lbs) Measurement
1 CL-30-SPH-F-AA Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AA 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) x 2 18 1.0 Universal
2 CL-30-SPH-F-AB Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AB 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & Gray Thermoplastic (Medium Soft) 18 1.0 Universal
3 CL-30-SPH-F-AC Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AC 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & Black Rubber (Medium Soft) 18 1.0 Universal
4 CL-30-SPH-F-AD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AD 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & White Superplastic (Medium Hard) 18 1.0 Universal
5 CL-30-SPH-F-AE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AE 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & Red Plastic (Hard) 18 1.0 Universal
6 CL-30-SPH-F-AF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AF 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & White Nylon (Hard) 18 1.0 Universal
7 CL-30-SPH-F-AG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AG 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & Soft Metal (Hard) 30 1.0 Universal
8 CL-30-SPH-F-AH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-AH 30mm (1.18) 11.81 3.54 Blue Thermoplastic (Soft) & Copper (Hard) 30 1.2 Universal
9 CL-30-SPH-F-BB Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BB 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) x 2 18 .9 Universal
10 CL-30-SPH-F-BC Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BC 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) & Black Rubber (Medium Soft) 18 .9 Universal
11 CL-30-SPH-F-BD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BD 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) & White Superplastic (Medium Hard) 18 .9 Universal
12 CL-30-SPH-F-BE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BE 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) & Red Plastic (Hard) 18 .9 Universal
13 CL-30-SPH-F-BF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BF 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) & White Nylon (Hard) 18 .9 Universal
14 CL-30-SPH-F-BG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BG 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) & Soft Metal (Hard) 30 1.0 Universal
15 CL-30-SPH-F-BH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-BH 30mm (1.18) 11.81 3.54 Gray Thermoplastic (Medium Soft) & Copper (Hard) 30 1.2 Universal
16 CL-30-SPH-F-CC Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-CC 30mm (1.18) 11.81 3.54 Black Rubber (Medium Soft) x 2 18 .9 Universal
17 CL-30-SPH-F-CD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-CD 30mm (1.18) 11.81 3.54 Black Rubber (Medium Soft) & White Superplastic (Medium Hard) 18 .9 Universal
18 CL-30-SPH-F-CE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-CE 30mm (1.18) 11.81 3.54 Black Rubber (Medium Soft) & Red Plastic (Hard) 18 .9 Universal
19 CL-30-SPH-F-CF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-CF 30mm (1.18) 11.81 3.54 Black Rubber (Medium Soft) & White Nylon (Hard) 18 .9 Universal
20 CL-30-SPH-F-CG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-CG 30mm (1.18) 11.81 3.54 Black Rubber (Medium Soft) & Soft Metal (Hard) 30 1.0 Universal
21 CL-30-SPH-F-CH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-CH 30mm (1.18) 11.81 3.54 Black Rubber (Medium Soft) & Copper (Hard) 30 1.2 Universal
22 CL-30-SPH-F-DD Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-DD 30mm (1.18) 11.81 3.54 White Superplastic (Medium Hard) x 2 18 .9 Universal
23 CL-30-SPH-F-DE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-DE 30mm (1.18) 11.81 3.54 White Superplastic (Medium Hard) & Red Plastic (Hard) 18 .9 Universal
24 CL-30-SPH-F-DF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-DF 30mm (1.18) 11.81 3.54 White Superplastic (Medium Hard) & White Nylon (Hard) 18 .9 Universal
25 CL-30-SPH-F-DG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-DG 30mm (1.18) 11.81 3.54 White Superplastic (Medium Hard) & Soft Metal (Hard) 30 1.0 Universal
26 CL-30-SPH-F-DH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-DH 30mm (1.18) 11.81 3.54 White Superplastic (Medium Hard) & Copper (Hard) 30 1.2 Universal
27 CL-30-SPH-F-EE Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-EE 30mm (1.18) 11.81 3.54 Red Plastic (Hard) x 2 18 .9 Universal
28 CL-30-SPH-F-EF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-EF 30mm (1.18) 11.81 3.54 Red Plastic (Hard) & White Nylon (Hard) 18 .9 Universal
29 CL-30-SPH-F-EG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-EG 30mm (1.18) 11.81 3.54 Red Plastic (Hard) & Soft Metal (Hard) 30 1.0 Universal
30 CL-30-SPH-F-EH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-EH 30mm (1.18) 11.81 3.54 Red Plastic (Hard) & Copper (Hard) 30 1.2 Universal
31 CL-30-SPH-F-FF Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-FF 30mm (1.18) 11.81 3.54 White Nylon (Hard) x 2 18 .9 Universal
32 CL-30-SPH-F-FG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-FG 30mm (1.18) 11.81 3.54 White Nylon (Hard) & Soft Metal (Hard) 30 1.0 Universal
33 CL-30-SPH-F-FH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-FH 30mm (1.18) 11.81 3.54 White Nylon (Hard) & Copper (Hard) 30 1.2 Universal
34 CL-30-SPH-F-GG Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-GG 30mm (1.18) 11.81 3.54 Soft Metal (Hard) x 2 30 1.1 Universal
35 CL-30-SPH-F-GH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-GH 30mm (1.18) 11.81 3.54 Soft Metal (Hard) & Copper (Hard) 30 1.3 Universal
36 CL-30-SPH-F-HH Simplex Hammers – Hammer Assemblies (Fiberglass Handle), Series 30 CL-30-SPH-F-HH 30mm (1.18) 11.81 3.54 Copper (Hard) x 2 30 1.5 Universal
Part Number
Description
Base Part Number
A DIA
B
C
INSERTS
TIGHTENING TORQUE (ft-lbs)
WEIGHT (lbs)
Measurement
Product Description

Design your own custom hammers. These professional soft-face mallets can be customized for specific applications by selecting the proper hammer inserts. Choose the same type of insert for both sides, or build a multi-purpose hammer with a different type of insert for each face. The Simplex system uses a patented hammer housing with 3-point clamping that ensures a safe hammer assembly. Made in Germany.

Fiberglass-handle Simplex Hammers are available in four sizes (face diameters). Hammer weight varies with the types of inserts chosen:

30mm (1.18") 1.0-1.5 lbs

40mm (1.57") 1.8-3.1 lbs

50mm (1.96") 3.3-4.0 lbs

60mm (2.36") 4.2-5.5 lbs

Documentation
Contact the supplier
Carr Lane Manufacturing Your Source for Tooling Components
Carr Lane